StarTech.com

1,8m (6 ft) DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

Product ID: DP2DVIMM6BS

  • Active DisplayPort to DVI conversion
  • 1x Male DisplayPort connector, 1x Male DVI connector
  • Supports resolutions up to 1920 x 1200
  • Plug-and-play Installation
50,99 € EUR exc VAT
50,99 € EUR inc VAT

Overview

The DP2DVIMM6BS 6ft active DisplayPort to DVI converter cable lets you connect your DisplayPort-equipped desktop or laptop directly to a DVI monitor or projector with no additional adapters or cables required -- a cost-effective solution for enabling your new DisplayPort computer to work with an older VGA monitor or projector.

For guaranteed compatibility with virtually any DisplayPort output the active DisplayPort to DVI adapter supports multimode (DP++) as well as single-mode DisplayPort signals. Unlike passive adapters, this ensures the DP2DVIMM6BS can be used with graphics cards that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity cards.

Plus, because the converter cable supports video resolutions up to 1920x1200 you can convert a DisplayPort video source to DVI without sacrificing video quality.

The DP2DVIMM6BS is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

This adapter is not compatible for use with the Apple Cinema Display.

The StarTech.com Advantage

  • Hassle-free installation with cable-style adapter enabling you to connect your DisplayPort source directly to a DVI display with no additional video cable required
  • Save upgrade costs by connecting your DisplayPort computer to a DVI monitor or Projector

Applications

Use with single-mode DisplayPort video outputs that are not capable of outputting multimode DP++ signals, such as ATI® Eyefinity video cards

Connect your DVI display device (monitor, projector) directly to a DisplayPort output device

Ideal for using your DVI monitor as a secondary display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Chipset ID Parade - PS171
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920 x 1200
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements Some dual-link DVI monitors manufactured prior to 2014 may have limited resolutions support when used with this adapter.
This adapter is not compatible for use with the Apple Cinema Display.
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1.9 m [6.1 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 1850 mm [72.8 in]
Product Weight 105.2 g [3.7 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 123 g [4.3 oz]
What's in the Box
Included in Package 1 - Active DisplayPort to DVI Adapter

Certifications

Related Products

91cm (3 ft) DisplayPort to DVI Active Adapter Converter Cable – DP to DVI 2560x1600 – Black
DP2DVIMM3BS
91cm (3 ft) DisplayPort to DVI Active Adapter Converter Cable – DP to DVI 2560x1600 – Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
43,99 € inc VAT
DisplayPort to DVI Active Adapter
DP2DVIS
DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
40,99 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
15,99 € inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
177,99 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
21,99 € inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

24,99 € exc VAT
24,99 € inc VAT
DisplayPort to DVI Converter Cable - 91cm (3ft) - 1920x1200
DP2DVI2MM3
DisplayPort to DVI Converter Cable - 91cm (3ft) - 1920x1200

Eliminate clutter by connecting your PC directly to the monitor using this short adapter cable

27,99 € exc VAT
27,99 € inc VAT
1,8m (6 ft) DisplayPort to DVI Cable - M/M
DP2DVI2MM6
1,8m (6 ft) DisplayPort to DVI Cable - M/M

Connect your DVI monitor to a DisplayPort®-equipped computer using a single cable

27,99 € exc VAT
27,99 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
1,8m (6 ft) DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
38,99 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
3m (10 ft) DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
47,99 € inc VAT

Accessories