StarTech.com

DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 5-meter cable

Product ID: DP2HDMM5MB

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a compact 5 m (16 ft.) adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters with a plug-and-play cable adapter
View More
  • Supports HDMI 4K @ 30 Hz
  • Plug-and-play installation
  • No power adapter required
38,99 € EUR exc VAT
38,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

This 5-meter (16 ft.) DisplayPort to HDMI® adapter cable lets you connect your DisplayPort equipped Ultrabook™, laptop or desktop computer to an HDMI television, monitor or projector, with no additional adapters or cables required. The passive adapter supports video resolutions up to Ultra HD 4K, ensuring support for high-resolution applications.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing 4K picture quality, four times the resolution of 1080p, when converting DisplayPort to HDMI. The adapter is also backward-compatible with lower-resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

Hassle-free setup

For the simplest and most discreet installation, this DP to HDMI adapter connects directly from your DisplayPort video source to the HDMI port on your display. It doesn't need a power source, unlike some converter dongles that require active power and separate bulky video cabling.

Clutter-free installation

With a built-in DP to HDMI adapter, this 5 m cable delivers a direct connection that eliminates the need for additional adapters, ensuring a tidy, professional installation. Plus, because the cable is 5 meters (16 feet) in length, the cable is ideal when connecting your computer to a display that's much further away than a standard 6 ft. (2 m) cable. 

For shorter installations, we also offer a 1 m DP to HDMI cable (DP2HDMM1MB), 2 m DP to HDMI cable (DP2HDMM2MB) and a 3 m DP to HDMI cable (DP2HDMM3MB), enabling you to choose the right cable length for your custom installation needs.

The DP2HDMM5MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect a DisplayPort computer to an HDMI display at your classroom desk or workstation

Use in your boardroom or office workstations for installations requiring 5 m (16 ft.) of cable

Install in your home workstation to make your DisplayPort computer compatible with your HDMI display

Connect your DP video source to a 4K HDMI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
Converter Type Cable Adapters
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Weight 212 g [7.5 oz]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - DisplayPort to HDMI cable

Certifications

Related Products

DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

29,99 € exc VAT
29,99 € inc VAT
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

30,99 € exc VAT
30,99 € inc VAT
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
DP2HDMM3MB
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

37,99 € exc VAT
37,99 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.