StarTech.com

USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

Product ID: CDP2HD4K60SA

  • Presentation Mode ensures your video output is not interrupted by your computer’s power-saving modes
  • Avoid the hassle of adjusting power settings, with an easy-to-use toggle switch that lets you turn Presentation Mode on or off
  • Works on Mac and Windows computers
View More
  • Support for Ultra HD video resolutions up to 4K at 60Hz
  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and lightweight design
  • Thunderbolt™ 3 port compatible
  • 7.1 audio support
48,99 € EUR exc VAT
48,99 € EUR inc VAT

Overview

This is no ordinary video adapter. Yes, it enables you to connect the USB-C™ port on your computer to an HDMI® display or projector, but it also features a unique Presentation Mode switch. When you turn on this switch, the adapter prevents your computer from launching its screen saver, going to sleep or entering power save mode. The adapter ensures that your screen will always stay on, making it the perfect USB-C video adapter for any presentation or meeting.

Keep your audience engaged with your presentation

Photo illustrates a laptop computer using the adapter to present

When you deliver a presentation, your goal is to engage with your audience, not your computer. But, if you don't move your mouse soon enough, or change your power settings, your screen goes black due to inactivity while you're addressing the audience. This can be a major distraction when you're trying to focus on the message you're communicating.

This adapter prevents screen disruptions with Presentation Mode, a unique feature that automatically initiates occasional cursor movement to prevent your computer’s power settings from interrupting your presentation. It’s perfect for sharing websites, drawings, spreadsheets, PDFs or slide shows during your meeting.

Turn Presentation Mode on or off 

Photo showing Presentation mode switch on the adapter

You can turn Presentation Mode on or off depending on your application. Turn it on when you're in the boardroom and want your screen to stay on, and turn it off when you’re using the adapter at your workspace or office hot desk, to enable your computer's original power settings to take effect. Using the toggle switch is easy, and saves you the hassle of constantly making adjustments in your operating system settings. 

Hassle-free setup and operation on Mac and PC

To ensure easy operation and installation, this unique adapter is natively supported on Windows® and Mac computers. It’s easy to connect the adapter using the versatile USB Type-C™ port on your computer. The reversible USB-C connector means you will always plug it in correctly on your first try, which saves you the hassle and distraction of repeatedly attempting to connect your laptop to a display or projector.

Supports 4K resolution at 60Hz

This adapter lets you harness the video capabilities that are built into your computer's USB Type-C connection, to deliver astonishing UHD 4K 60Hz resolution to your HDMI 2.0 display. This makes it easier for you to multitask while you work on the most resource-demanding applications imaginable.

With this adapter, you can achieve an output resolution of up to 3840 x 2160p at 60Hz, which is perfect for performing high-resolution tasks such as viewing 4K video. Plus, the adapter is backward compatible with 1080p displays, which makes it a great travel accessory ensuring you can connect to any boardroom display or projector.

The CDP2HD4K60SA is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Be ready to present from your laptop, with the peace of mind in knowing your laptop will not enter power save mode when you don't want it to

Keep this adapter with you while you travel to ensure you can connect to any HDMI display you come across

Connect an HDMI display to your USB-C laptop to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input USB Type-C
AV Output HDMI
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840 x 2160 (Ultra HD 4K) @ 60Hz
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
2560 x 1440
2560 x 1600
3840 x 2160
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video adapter is not compatible with cables that use RedMere™ technology.
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 25% to 85% RH Non-Condensing
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 5°C to 35°C (41°F to 95°F)
Physical Characteristics
Accent Color Black
Cable Length 95 mm [3.7 in]
Color Black
Product Height 16 mm [0.6 in]
Product Length 190 mm [7.5 in]
Product Weight 28 g [1 oz]
Product Width 43 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to HDMI video adapter
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

50,99 € exc VAT
50,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
32,99 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
32,99 € inc VAT
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
44,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
44,99 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
40,99 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
40,99 € inc VAT

Accessories