StarTech.com

USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

Product ID: CDP2VGASA

  • Presentation Mode ensures your video output is not interrupted by your computer’s power saving modes
  • Avoid the hassle of adjusting power settings, with an easy-to-use toggle switch that lets you turn Presentation Mode on or off
  • Works on Mac and Windows computers
View More
  • Support for HD video resolutions up to 1920 x 1200
  • Hassle-free connection with the reversible USB-C connector
  • Maximum portability with a small footprint and lightweight design
  • Thunderbolt™ 3 port compatible
50,99 € EUR exc VAT
50,99 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy

For more products like this please visit our European online store today!

Overview

This is no ordinary video adapter. Yes, it enables you to connect the USB-C™ port on your computer to a VGA display or projector, but it also features a unique Presentation Mode switch. When you turn on this switch, the adapter prevents your computer from launching its screen saver, going to sleep or entering power save mode. The adapter ensures that your screen will always stay on, making it the perfect USB-C video adapter for any presentation or meeting.

Keep your audience engaged with your presentation

Photo illustrates a laptop computer using the adapter to present

When you deliver a presentation, your goal is to engage with your audience, not your computer. But, if you don't move your mouse soon enough, or change your power settings, your screen goes black due to inactivity while you're addressing the audience. This can be a major distraction when you're trying to focus on the message you're communicating.

This adapter prevents screen disruptions with Presentation Mode, a unique feature that automatically initiates occasional cursor movement to prevent your computer’s power settings from interrupting your presentation. It’s perfect for sharing websites, drawings, spreadsheets, PDFs or slide shows during your meeting.

Turn Presentation Mode on or off

Photo showing Presentation mode switch on the adapter

You can turn Presentation Mode on or off, depending on your application. Turn it on when you're in the boardroom and want your screen to stay on, and turn it off when you’re using the adapter at your workspace or office desk, to enable your computer's original power settings to take effect. Using the toggle switch is easy, and saves you the hassle of constantly making adjustments in your operating system settings.

Hassle-free setup and operation on Mac and PC

To ensure easy operation and installation, this unique adapter is natively supported on Windows® and Mac computers. It’s easy to connect the adapter using the versatile USB Type-C™ port on your computer. The reversible USB-C connector means you will always plug it in correctly on your first try, saving you the hassle and distraction of repeatedly attempting to connect your laptop to a display or projector.

Crystal-clear picture quality

The adapter supports video resolutions up to 1920x1200 or 1080p. You’ll be surprised at the picture quality the adapter provides, even when you connect it to a legacy VGA projector or television. The adapter harnesses the video capabilities that are built into your USB Type-C connection to deliver every detail in stunning high-definition.

The CDP2VGASA is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Be ready to present from your laptop, with the peace of mind in knowing your laptop won’t enter power save mode when you don't want it to

Keep this adapter with you while you travel to ensure you can connect to any VGA display you come across

Connect a VGA display to your USB-C laptop to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Converter Type Presentation Adapters
Output Signal VGA
Ports 1
Performance
Maximum Analog Resolutions 2048 x 1280, 1920 x 1200 @ 60hz
Supported Resolutions 1024 x 768
1280 x 720
1920 x 1080
1920 x 1200
2048 x 1280
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 25% to 85% RH Non-Condensing
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 5°C to 35°C (41°F to 95°F)
Physical Characteristics
Accent Color Black
Cable Length 95 mm [3.7 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 186 mm [7.3 in]
Product Weight 29 g [1 oz]
Product Width 43 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.1 lb]
What's in the Box
Included in Package 1 - USB-C to VGA video adapter
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

48,99 € exc VAT
48,99 € inc VAT
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
32,99 € inc VAT
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

44,99 € exc VAT
44,99 € inc VAT
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

32,99 € exc VAT
32,99 € inc VAT
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
40,99 € inc VAT
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

40,99 € exc VAT
40,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.