StarTech.com

Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

Product ID: CDPVGDVHDB

  • 3-in-1 adapter - USB-C to VGA, USB-C to DVI and USB-C to HDMI
  • Maximum portability with built-in cable manager
  • Astonishing picture quality with support for UHD 4K
View More
  • Plug-and-play installation
  • Small footprint
  • Lightweight design
  • Compatible with USB Type-C Thunderbolt 3 devices that are capable of outputting a DisplayPort signal
89,99 € EUR exc VAT
89,99 € EUR inc VAT

Overview

This 3-in-1 travel adapter offers a portable solution for connecting your USB-C computer to a VGA, DVI, or HDMI® display.

The travel adapter is compatible with your DP alt mode computer. DP alt mode means your computer can pass a DisplayPort video signal through the USB-C port.

Stylish connectivity for your USB-C laptop

Photograph of the adapter connected to the Dell XPS

This travel adapter comes with a built-in black USB-C cable and works well with your Dell XPS™, MacBook and any device that supports USB-C DP alt mode.

All-in-one video connectivity, with travel in mind

Instead of carrying three separate video adapters in your laptop bag, this 3-in-1 adapter gives you all the video outputs you'll need. With VGA, DVI and HDMI outputs, this adapter lets you connect from your laptop's USB Type-C port to almost any boardroom or classroom display, without the inconvenience of carrying a separate adapter for each display type.

With support for multiple video outputs and a small-footprint design, this adapter is the ideal plug-and-play solution for travel or BYOD (Bring Your Own Device) applications around the office.

Innovative, built-in cable manager

The adapter features a built-in cable fastener. Simply tuck the cable into place along the side of the adapter for quick and secure storage while you’re traveling to ensure the adapter is neatly stored in your travel bag.

Astonishing picture quality

The HDMI output on this travel adapter supports Ultra HD 4K resolutions, providing four times the picture quality of high-definition 1080p. The HDMI output is also backward compatible with lower resolutions, such as 1080p and 720p, so the adapter is also perfect for your legacy video equipment. The VGA and DVI outputs also support high-definition maximum resolutions of up to 1920 x 1200, so you can still enjoy excellent video quality.

The travel adapter is compatible with USB Type-C Intel® Thunderbolt™ 3 devices that are capable of outputting a DisplayPort signal.

The CDPVGDVHDB is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Notes: 

  • macOS 10.12.6 or later is required for your MacBook to support this product.

  • Your USB-C equipped host laptop must support video (DP alt mode) to work with this adapter. The adapter does not support USB Power Delivery.

Applications

Carry the adapter with you when you travel, and connect to almost any display

Connect your BYOD Dell XPS, Chromebook Pixel, MacBook or other USB-C laptop or tablet to a provided VGA, DVI or HDMI display at work

Connect a VGA, DVI or HDMI monitor to your USB-C laptop, to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output HDMI
DVI-D
VGA
Chipset ID Cypress - CYPD2120-24LQXIT
Cypress - CY7C65217
Analogix - ANX9847FN-AA-R
MegaChips - MCDP2850-BC
Performance
Audio Specifications HDMI output - 7.1 surround sound
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions HDMI output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-I (29 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note macOS 10.12.6 or later is required for your MacBook to support this product.
Your USB-C equipped host laptop must support video (DP alt mode) to work with this adapter. The adapter does not support USB Power Delivery.
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 5~95% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 90 mm [3.5 in]
Color Black & Silver
Enclosure Type Plastic
Product Height 18 mm [0.7 in]
Product Length 110 mm [4.3 in]
Product Weight 67 g [2.4 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - USB-C travel adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K
CDPVGDVHDMDP
Aluminum Travel A/V Adapter: 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
106,99 € inc VAT
USB-C Multiport Adapter - 3-in-1 USB C to HDMI, DVI or VGA
CDPVGDVHDBP
USB-C Multiport Adapter - 3-in-1 USB C to HDMI, DVI or VGA

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
76,99 € inc VAT
USB-C Multifunction Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multifunction Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
102,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - DVI - GbE - USB 3.0
DKT30CDVPD
USB-C Multiport Adapter for Laptops - Power Delivery - DVI - GbE - USB 3.0

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
96,99 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

111,99 € exc VAT
111,99 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI - GbE - USB-C - USB-A
DKT30CHD
USB-C Multiport Adapter for Laptops - 4K HDMI - GbE - USB-C - USB-A

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
104,99 € inc VAT
USB-C to VGA Multifunction Adapter with Power Delivery and USB-A Port
CDP2VGAUACP
USB-C to VGA Multifunction Adapter with Power Delivery and USB-A Port

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
61,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White
DKT30CHPDW
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible | TAA

113,99 € exc VAT
113,99 € inc VAT
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port
CDP2HDUACP
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
69,99 € inc VAT
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White
CDP2HDUACPW
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
65,99 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
121,99 € inc VAT
USB-C Multiport Adapter - SD card reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD card reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
121,99 € inc VAT
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

280,99 € exc VAT
280,99 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
61,99 € inc VAT
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
82,99 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
35,99 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
32,99 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
35,99 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
61,99 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
61,99 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
32,99 € inc VAT
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

108,99 € exc VAT
108,99 € inc VAT

Accessories