StarTech.com

4,5m (15 ft.) DVI-D Single Link Cable - M/M

Provide a high speed, crystal clear connection between your DVI digital devices

Product ID: DVIDSMM15

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
View More
  • Supports hot-plugging of DVI display devices
  • Compliant with DVI DDWG Standards
19,99 € EUR exc VAT
24,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Industry Standards DVI DDWG Standard
Connector(s)
Connector A 1 - DVI-D (19 pin) Male
Connector B 1 - DVI-D (19 pin) Male
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Length 4.6 m [15 ft]
Weight of Product 387 g [13.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 44 mm [1.7 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 396 g [14 oz]
What's in the Box
Included in Package 1 - 15 ft DVI-D Single Link Cable - M/M

Certifications