StarTech.com

6 m (20 ft.) DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

Product ID: DISPLPORT20L

  • Molded latching connectors with strain relief
  • Designed and manufactured to DisplayPort® standards
  • Supports the DPCP (DisplayPort Content Protection) standard in addition to HDCP
45,99 € EUR exc VAT
57,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 19
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DisplayPort (20 pin) Latching Male
Physical Characteristics
Cable Length 6.1 m [20 ft]
Cable OD 8.5 mm [0.3 in]
Color Black
Connector Style Latching
Product Height 10.800
Product Length 6.1 m [20 ft]
Product Width 20.500
Weight of Product 450 g [15.9 oz]
Wire Gauge 26 AWG (0.404 mm)
Packaging Information
Package Height 25 mm [1 in]
Package Length 33 cm [13 in]
Package Quantity 1
Package Width 25.2 cm [9.9 in]
Shipping (Package) Weight 460 g [16.2 oz]
What's in the Box
Included in Package 1 - 20 ft DisplayPort® Cable with Latches - M/M

Certifications

Related Products

DisplayPort® Cable with Latches - M/M
DISPLPORT3L
91cm (3 ft.)DisplayPort 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort™-equipped devices

14,99 € exc VAT
18,59 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT6L
DisplayPort 1.2 Cable with Latches - Certified, 1,8m (6 ft)

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,83 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT10L
DisplayPort 1.2 Cable with Latches - Certified 3m (10 ft)

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

20,99 € exc VAT
26,03 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT25L
7,6m (25 ft.) DisplayPort® Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

65,99 € exc VAT
81,83 € inc VAT
1,8m (6 ft) Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
MDP2DPMM6
1,8m (6 ft) Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k

Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor

9,99 € exc VAT
12,39 € inc VAT
DisplayPort® Cable with Latches - M/M
DISPLPORT30L
9,1m (30 ft.) DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

90,99 € exc VAT
112,83 € inc VAT

Accessories