StarTech.com

HDMI to HDMI Mini Adapter - F/M

Connect a mini HDMI®-capable camera to a High Definition TV or Monitor using a standard High Speed HDMI Cable

Product ID: HDACFM

  • 1x HDMI® Female connector
  • 1x HDMI Mini Male connector
  • Supports full 1080p+ resolutions at up to 120Hz refresh rate, with life-like color
View More
  • Gold-plated HDMI and HDMI Mini connectors
  • Compact, lightweight design
9,99 € EUR exc VAT
12,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Female
Connector B 1 - Mini HDMI (19 pin) Male
Physical Characteristics
Color Black
Product Height 1.2 cm [0.5 in]
Product Length 35 mm [1.4 in]
Product Width 22 mm [0.9 in]
Weight of Product 9 g [0.3 oz]
Packaging Information
Package Height 13 mm [0.5 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 11 g [0.4 oz]
What's in the Box
Included in Package 1 - HDMI to Mini HDMI Cable Adapter - F/M

Certifications

Related Products

High Speed HDMI® Cable with Ethernet- HDMI to HDMI Mini- F/M
HDACFM5IN
12cm (5in) High Speed HDMI Adapter Cable - HDMI to HDMI Mini- F/M

Connect your portable HDMI® Mini-enabled devices to your HDMI TV or display

11,99 € exc VAT
14,87 € inc VAT