StarTech.com

91 cm (3 ft.) Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101HQ3

  • Ideal for high resolution monitors (1920x1200 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
View More
  • Ferrite core eliminates EMI
  • Molded connector ends with strain relief
9,99 € EUR exc VAT
12,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note Pin number 9 is not populated on these connectors
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color Black
Product Length 0.9 m [3 ft]
Weight of Product 190 g [6.7 oz]
Packaging Information
Package Height 22 mm [0.9 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 199 g [7 oz]
What's in the Box
Included in Package 3 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Certifications