StarTech.com

Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

Product ID: UUSBMUSBFM

  • Enables Micro USB cables to be used with Mini USB devices
  • Lightweight, convenient to carry
  • High quality USB 'Micro-B' to USB 'Mini-B' Connectors
4,99 € EUR exc VAT
6,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A USB Micro-B (5 pin) Female
Connector B USB Mini-B (5 pin) Male
Physical Characteristics
Color Black
Product Height 0.9 cm [0.3 in]
Product Length 31.3 mm [1.2 in]
Product Width 13.2 mm [0.5 in]
Weight of Product 5 g [0.2 oz]
Packaging Information
Package Height 12.5 cm [4.9 in]
Package Length 0.1 mm [0 in]
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 6 g [0.2 oz]
What's in the Box
Included in Package 1 - Micro USB to Mini USB 2.0 Adapter F/M

Certifications