StarTech.com

USB A Gender Changer - F/F

Join two USB cables together to make a longer cable

Product ID: GCUSBAAFF

1,99 € EUR exc VAT
2,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Color White
Weight of Product 12 g [0.4 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 49 mm [1.9 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - USB Gender Changer A-A Female-Female

Certifications