StarTech.com

Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

Product ID: USB3SMDOCKHV

  • HDMI® or VGA video output, USB 3.0 hub port, and GbE through just a single USB 3.0 connection
  • Compact and lightweight - multiple connection options in a travel-friendly casing designed for maximum portability
  • Built-in USB 3.0 cable, which can be tucked away neatly while not in use
View More
  • USB bus-powered - No external power adapter required
  • Hassle-free setup - Latest drivers are automatically downloaded in Windows® systems when an active network connection is present
  • Gigabit Ethernet RJ45 port - IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
  • SuperSpeed USB 3.0 (5 Gbps) interface, backward compatible with USB 2.0
  • Support for resolutions up to 2048x1152 (QWXGA)
  • Compatible with USB-enabled Mac and Windows laptops and Windows based tablets, such as the Microsoft Surface Pro 4 and Surface Book
  • Choose between Mirrored, Extended or Primary display configurations
126,99 € EUR exc VAT
157,47 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support No
Bus Type USB 3.0
Chipset ID DisplayLink - DL-3700
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Hub port supports USB 2.0/1.1 backward-compatibility
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 2048x1152 (VGA)
Lower resolutions are also supported.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 2048x1152 (HDMI)
Lower resolutions are also supported.
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
Software
OS Compatibility Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 - 10.12, 10.14 - 10.15
Special Notes / Requirements
Note Only a single video output can be used at one time, HDMI® or VGA. If a display is connected to each video output port at the same time, then the HDMI® port will take priority
Drivers for macOS systems are not automatically installed. Please see the support section for driver download.
System and Cable Requirements USB enabled computer system with available USB 3.0 port
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Yellow)
Power
Power Source USB-Powered
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 93 mm [3.7 in]
Color Black
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 12.5 cm [4.9 in]
Product Width 55 mm [2.2 in]
Weight of Product 82 g [2.9 oz]
Packaging Information
Package Height 43 mm [1.7 in]
Package Length 14.3 cm [5.6 in]
Package Width 16.7 cm [6.6 in]
Shipping (Package) Weight 192 g [6.8 oz]
What's in the Box
Included in Package 1 - USB 3.0 Mini Docking Station
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP SP3 (32-bit), Vista, 7, 8, 8.1, 10
macOS 10.6 - 10.12, 10.14 - 10.15

Certifications

Related Products

Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
123,99 € inc VAT
Travel Adapter for Laptops - VGA and GbE - USB 3.0
USB31GEVG
Travel Adapter for Laptops - VGA and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and VGA output to your port-limited laptop, through USB 3.0

99,99 € exc VAT
123,99 € inc VAT
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand
USB3SDOCKDD
Dual-Monitor USB 3.0 Docking Station with DVI and Vertical Stand

Laptop Docking Station | Mac & Windows® | DVI to VGA & HDMI® Adapters | 2x Charge Ports

217,99 € exc VAT
270,31 € inc VAT
Dual-Monitor USB 3.0 Docking Station with HDMI & DVI/VGA
USB3SDOCKHDV
Dual-Monitor USB 3.0 Docking Station with HDMI & DVI/VGA

Laptop Docking Station | USB 3.0 | TAA Compliant | Mac & Windows®

170,99 € exc VAT
212,03 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet -  Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
74,39 € inc VAT
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black
USB31000SPTB
USB 3.0 to Gigabit Ethernet Adapter NIC w/ USB Port - Black

Add a Gigabit Ethernet port and a USB 3.0 pass-through port to your laptop through a single USB 3.0 port

45,99 € exc VAT
57,03 € inc VAT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops
USB3DDOCKFT
Dual-Monitor KVM USB 3.0 Docking Station for Two Laptops

Laptop Docking Station | File Transfer | DisplayPort & HDMI | Mac & Windows® | 5x USB

293,99 € exc VAT
364,55 € inc VAT

Accessories