Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 Port USB 2.0 over Cat5 / Cat6 Ethernet Extender - up to 330ft (100m)
Extend one USB 2.0 connection up to 330ft away from the computer over Cat5 or Cat6 cable
Product ID: USB2001EXT2
- One USB 2.0 port over a single Cat5/Cat6 cable
- Maximum extension distance of up to 100m (330ft) over Cat5 or Cat6 cabling
- Rugged, metal enclosure with surface-mounting bracket kit included
- Hi-Speed USB 2.0 compliant, with support for data transfer rates up to 480 Mbps
- Up to 500mA of power per port, for USB bus-powered devices
- 8kV Contact and 16kV Air Electrical Static Discharge (ESD) protection
- No driver or software installation required
Overview
The USB2001EXT2 USB over Cat5/Cat6 Extender lets you extend a USB 2.0 connection over distances of up to 100-meters (330-feet), over standard Cat5 or Cat6 ethernet cabling.
Backward compatible with USB 1.x devices, the extender enables almost any kind of USB device to be placed at remote locations away from the host computer system.
With data bandwidth of up to 480 Mbps and no software installation required, the USB extender offers a fast, easy, and versatile solution for business or industrial applications with durable metal housing, an included surface-mounting bracket kit, and simple plug-and-play installation.
Plus, the extender provides up to the full 500 mA of power (with the use of an external power adapter at the remote end) allowing for greater compatibility with bus-powered USB devices.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Extend a USB 2.0 device up to 100m/ 330ft away from the computer over a single Cat5 or Cat6 ethernet cable
- Connect USB devices with up to 480Mbps of bandwidth and the full 500mA of power for improved speed, compatibility and reliability
- Eliminates the need to cascade expensive, inflexible and space consuming USB hubs or repeaters for USB range extension
Applications
Secured environments where the host computer must be in a secure, inaccessible location from the the keyboard, mouse, camera or other USB input devices
Industrial control environments where the host computer must be located away from interference or contamination
Can be used with existing in-wall Cat5/Cat6 ethernet wiring, for extending USB connections between rooms
Reduce cable clutter and the need for mid-point USB hubs/repeaters by running a single, easy-to-install Cat5/Cat6 cable
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V932018 | |
UPC Code | 065030847780 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cabling | Cat 5e UTP or better | |
Ports | 1 | |
Performance | ||
Frequency Range | 175,316 Hours | |
Max Distance | 100 m / 330 ft | |
Maximum Data Transfer Rate | 480 Mbps | |
Connector(s) | ||
Local Unit Connectors | 1 - RJ-45 Female | |
1 - USB B (4 pin) Female | ||
Remote Unit Connectors | 1 - RJ-45 Female | |
1 - USB Type-A (4 pin) USB 2.0 Female | ||
Software | ||
OS Compatibility | OS Independent; No additional drivers or software required | |
Special Notes / Requirements | ||
System and Cable Requirements | USB enabled computer system with available USB port | |
Indicators | ||
LED Indicators | 1 - Activity | |
1 - Host Connection | ||
1 - Link | ||
1 - Power | ||
1 - USB Link | ||
Power | ||
Input Current | 0.6A | |
Input Voltage | 110V-240V AC | |
Output Current | 3A | |
Output Voltage | 5 DC | |
Plug Type | C | |
Power Consumption (In Watts) | 18 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 20~90% RH | |
Operating Temperature | 0°C to 50°C (32°F to 122°F) | |
Storage Temperature | -20°C to 70°C (-4°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Product Height | 26 mm [1 in] | |
Product Length | 100 mm [3.9 in] | |
Product Weight | 315 g [11.1 oz] | |
Product Width | 76 mm [3 in] | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 1.2 kg [2.6 lb] | |
What's in the Box | ||
Included in Package | 1 - USB 2.0 local extender unit | |
1 - USB 2.0 remote extender unit | ||
1 - 6 ft [1.8 m] USB cable | ||
1 - mounting kit | ||
1 - universal power adapter (NA, JP, EU, UK, ANZ) | ||
1 - quick-start guide |
Related Products
1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - Locally or Remotely Powered - 100 m
Connect a USB 2.0 device to your computer up to 100 m (330 ft) away, and power the USB extender from the local or remote side
1-Port USB 2.0-Over-Cat5-or-Cat6 Extender Kit - 50m (165 ft.)
Connect a USB 2.0 device to your computer over long distances, using this single-port USB extender
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable
2 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100 m (330 ft.)
Extend two USB 2.0 connections with power, by up to 330ft over Cat5 or Cat6 cable
4 Port USB 2.0 over Gigabit LAN or Direct Cat5e / Cat6 Ethernet Extender System - up to 330 ft (100m)
Extend USB 2.0 devices up to 330ft (100m) over a Gigabit Ethernet LAN, or dedicated Cat5e/6 cabling
4-Port USB 2.0-Over-Cat5-or-Cat6 Extender - 165ft (50m)
Connect four USB 2.0 devices away from your computer over Cat5 (40m) or Cat6 (50m)
4 Port USB 2.0 Extender over Cat5 or Cat6 - Up to 100,5m (330 ft.)
Extend four USB 2.0 connections up to 330ft away from the computer over Cat5 or Cat6 cable
10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server
Connect and share a high-speed USB 2.0 peripheral over a Gigabit network
Accessories
Cat6 Patch Cable with Snagless RJ45 Connectors - 10,6m (35 ft.) Blue
Make Power-over-Ethernet-capable Gigabit network connections
Cat6 Patch Cable with Snagless RJ45 Connectors - 22,8m (75 ft.), Blue
Make Power-over-Ethernet-capable Gigabit network connections
Cat6 Patch Cable with Snagless RJ45 Connectors - 30.84m (100 ft), Blue
Make Power-over-Ethernet-capable Gigabit network connections
1,8m (6 ft) USB 2.0 Certified A to B Cable - M/M
Connect USB 2.0 peripherals to your computer
3m (10 ft) USB 2.0 Certified A to B Cable - M/M
Connect USB 2.0 peripherals to your computer
1,8m (6 ft) Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional meter
2m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your SuperSpeed USB 3.0 cable by up to an additional 2 meters
Product Support
Manuals
-
USB200xEXT2_QSG.pdf
- Language: English
Data Sheets
-
USB2001EXT2_Datasheet-EN-EU.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.