StarTech.com

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

Product ID: PEXUSB3S2EI

  • Flexibility to connect external and internal USB 3.0 devices and supports UASP
  • Fast, hassle-free setup with Windows 8 native support, and fits into standard or low-profile systems
  • Backward compatibility lets you save money and connect existing USB 2.0 and 1.x devices
View More
  • Transfer large files at lightning speed, with throughput support up to 5 Gbps
  • Optional SATA power connector provides up to 900mA per port for high-power USB devices
  • PCIe x1 interface, compliant with PCI Express 2.0 specifications
  • Configured with full-profile bracket, half-height bracket included
47,99 € EUR exc VAT
59,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720201
Industry Standards USB 3.0 Specification Rev. 1.0
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
Interface USB 3.0
Port Style Integrated on Card
Ports 4
Performance
Maximum Cable Length 3 m [9.8 ft]
Maximum Data Transfer Rate 5 Gbps
MTBF 1,920,042 Hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - IDC (20 pin, USB 3.0, Motherboard Header) Receptacle
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements PCI Express enabled computer with an available PCI Express x1 slot or higher (x4, x8, x16)
SATA power connector (recommended, but optional)
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 92 mm [3.6 in]
Product Width 18 mm [0.7 in]
Weight of Product 53 g [1.9 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.4 cm [6.9 in]
Shipping (Package) Weight 143 g [5 oz]
What's in the Box
Included in Package 1 - 4 Port PCI Express USB 3.0 Card - 2 Ext 2 Int
1 - Low-Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications

Related Products

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
112,83 € inc VAT
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
73,15 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
PEXUSB3S24
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power

Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC

39,99 € exc VAT
49,59 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power
PEXUSB3S25
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power

Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC

34,99 € exc VAT
43,39 € inc VAT
2 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card w/ SATA Power
PEXUSB3S23
2 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card w/ SATA Power

Add two USB 3.0 ports to your desktop computer through a PCI Express slot

31,99 € exc VAT
39,67 € inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
55,79 € inc VAT

Accessories