StarTech.com

4X4 USB 3.0 Peripheral Sharing Switch

Share up to four USB 3.0 devices between four different computers

Product ID: HBS304A24A

  • Save costs by sharing four USB peripherals between four computers
  • Remote port selector lets you switch devices from one computer to another, with the press of a button
  • USB 3.0 throughput support with data transfer rates of up to 5Gbps (backwards compatible)
View More
  • Hot-pluggable USB switch, with over-current protection
  • Includes four USB-A to USB-B cables - 2x 1.2 m (4 ft) / 2x 1.8 m (6 ft)
128,99 € EUR exc VAT
159,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Fast-Charge Port(s) No
Interface USB 3.1 Gen 1
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Optional power requirements 5V 2A
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
External Ports 4 - USB Type-A (9 pin) USB 3.0 Female
4 - USB Type-B (9 pin) USB 3.0 Female
1 - USB Micro-B (5 pin) (Power) Female
Software
OS Compatibility OS Independent - No software or drivers required
Special Notes / Requirements
Note The switch does not require an external power source as it draws power from the computers that it’s connected to. If you have a special application that requires additional power, such as higher powered USB peripherals or if less than 4 hosts are connected and powered at one time, connect a 5V source to the power adapter port (USB Micro-B).
Indicators
LED Indicators 4 - Computer selection indicators
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Form Factor Compact
Material Plastic
Product Height 2.6 cm [1 in]
Product Length 94 mm [3.7 in]
Product Width 94 mm [3.7 in]
Weight of Product 124 g [4.4 oz]
Packaging Information
Package Height 59 mm [2.3 in]
Package Length 23.9 cm [9.4 in]
Package Width 16 cm [6.3 in]
Shipping (Package) Weight 570 g [20.1 oz]
What's in the Box
Included in Package 1 - peripheral sharing switch
1 - 1.8 m [6 ft] remote port selector
4 - USB 3.0 cables - USB-A to USB-B
2x 1.2 m [4 ft] / 2x 1.8 m [6 ft]
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server
USB1000IP
10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server

Connect and share a high-speed USB 2.0 peripheral over a Gigabit network

112,99 € exc VAT
140,11 € inc VAT
2 Port 2-to-1 USB 3.0 Peripheral Sharing Switch – USB Powered
USB221SS
2 Port 2-to-1 USB 3.0 Peripheral Sharing Switch – USB Powered

Share a single USB 3.0 device between two different computers

44,99 € exc VAT
55,79 € inc VAT
4-Port Industrial USB 3.0 Hub with ESD Protection
ST4300USBM
4-Port Industrial USB 3.0 Hub with ESD Protection

Industrial-grade | 8kV Air | 4kV Contact | Metal | Mountable | 5 Gbps

123,99 € exc VAT
153,75 € inc VAT
Thunderbolt 3 USB 3.1 Multi-Channel Hub Controller - 4 Port 10G/5G
TB33A1C
Thunderbolt 3 USB 3.1 Multi-Channel Hub Controller - 4 Port 10G/5G

High Speed USB Hub | 4x Dedicated Independent Ports | 3x USB-A 1x USB-C

303,99 € exc VAT
376,95 € inc VAT
4-Port USB Hub - USB 3.0 -  USB-A to 3x USB-A and 1x USB-C - Includes Power Adapter
HB30A3A1CSFS
4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C - Includes Power Adapter

Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A charge-and-sync ports, and one USB Type-C port

61,99 € exc VAT
76,87 € inc VAT

Accessories