StarTech.com

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

Product ID: ST4300MINU3B

  • Four USB type-A ports that can be accessed simultaneously
  • SuperSpeed USB 3.0 compliant, with data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices
View More
  • Compact and portable design with built-in cable
  • Plug-and-Play and hot-swap compatible
28,99 € EUR exc VAT
35,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Genesys Logic - GL3522
Fast-Charge Port(s) No
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 40,103 hours
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
External Ports 1 - USB Type-A (9 pin) USB 3.0 Male
4 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB Port
Indicators
LED Indicators 1 - Power
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 145 mm [5.7 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 1.4 cm [0.6 in]
Product Length 80 mm [3.1 in]
Product Width 36 mm [1.4 in]
Weight of Product 37 g [1.3 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 13 cm [5.1 in]
Package Width 16.5 cm [6.5 in]
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - USB 3.0 hub
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
66,95 € inc VAT

Accessories