StarTech.com

4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

Product ID: ST4300PBU3

  • Four SuperSpeed USB 3.0 ports, with data transfer rates up to 5Gbps
  • Travel friendly, with a portable, lightweight design and a built-in cable that offers flexible desk placement options
  • Perfect for your laptop, MacBook, Microsoft Surface Pro 4, Surface Pro 3 and Surface Book
View More
  • Backward compatible with USB 2.0 and USB 1.0/1.1 specifications and devices
  • Plug-and-Play and hot-swap compatible
32,99 € EUR exc VAT
40,91 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
Fast-Charge Port(s) No
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
MTBF 43977.72 hours
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
External Ports 1 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Male
4 - USB Type-A (9 pin) USB 3.0 (5 Gbps) Female
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB port
Indicators
LED Indicators 1 - Power
Power
Power Source USB-Powered
Environmental
Humidity 20~80% RH
Operating Temperature -5°C to 45°C (23°F to 113°F)
Storage Temperature -10°C to 75°C (14°F to 167°F)
Physical Characteristics
Cable Length 254 mm [10 in]
Color Black
Form Factor Compact
Material Plastic
Product Height 2.2 cm [0.9 in]
Product Length 13.7 cm [5.4 in]
Product Width 30 mm [1.2 in]
Weight of Product 74 g [2.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 10 cm [3.9 in]
Package Width 18.3 cm [7.2 in]
Shipping (Package) Weight 131 g [4.6 oz]
What's in the Box
Included in Package 1 - USB 3.0 Hub
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White
ST4300MINU3W
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - White

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
35,95 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
35,95 € inc VAT
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0
ST7320USBC
6 Port USB 3.0 / USB 2.0 Combo Hub with 2A Charging Port – 2x USB 3.0 & 4x USB 2.0

Add 2x USB 3.0 and 4x USB 2.0 ports to a computer, externally through a single USB 3.0 connection

53,99 € exc VAT
66,95 € inc VAT

Accessories