StarTech.com

Laptop Combination Cable Lock - Self-Coiling Cable - 3-Digit Lock

Portable Laptop Combination Security Cable | 1.8 m (6') Steel Cable

Product ID: LTLOCK3DCOIL

  • Protect your laptop or other device against theft using this cable lock, with a 3-digit resettable combination
  • Portable self-coiling cable lock stretches to 1.8 m (6'), and retracts to just 266 mm (10.5")
  • Compatible with laptops, docks, monitors, projectors or other computer equipment with a Kensington® lock slot (K-Slot)
View More
  • Tamper-resistant vinyl-coated steel cable (3.2 mm diameter)
  • Strong and durable lock head
35,99 € EUR exc VAT
44,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
K-Lock Slot Kensington Standard Slot (K-Slot)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 0 m [0.1 ft]
Product Width 13 mm [0.5 in]
Weight of Product 79 g [2.8 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22 cm [8.7 in]
Package Width 12.8 cm [5 in]
Shipping (Package) Weight 91 g [3.2 oz]
What's in the Box
Included in Package 1 - Laptop Combination Lock
1 - Hook-and-Loop Strap
1 - Quick-Start Guide

Certifications