StarTech.com

DC Power Adapter - 9V, 2A

Replace your lost or failed power adapter

Product ID: SVA9M2NEUA

  • Wide compatibility in different regions with 100-240V automatic switching and power clips included for North American, European, United Kingdom and Australian wall plugs
  • Supports a range of devices that require 9 volts and 2 amps (or less) of power and an M-type barrel connector
  • Reduces downtime in the event of a failed power adapter
19,99 € EUR exc VAT
24,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 0.8 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 9 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 10% - 80 % RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 3.6 cm [1.4 in]
Product Length 82 mm [3.2 in]
Product Width 46 mm [1.8 in]
Weight of Product 213 g [7.5 oz]
Packaging Information
Package Height 61 mm [2.4 in]
Package Length 72 mm [2.8 in]
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 234 g [8.3 oz]
What's in the Box
Included in Package 1 - power adapter (NA/EU/UK/AU)
Hot-Key Selection No
On-Screen Display No

Certifications

Related Products

DC Power Adapter - 5V, 3A
SVA5M3NEUA
DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

19,99 € exc VAT
24,79 € inc VAT
12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

21,99 € exc VAT
27,27 € inc VAT

Accessories