StarTech.com

USB 3.1 (10Gbps) Adapter Cable for 2.5 SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

Product ID: USB312SAT3CB

  • Get fast, temporary access to data with a USB 3.1 Gen 2 (10 Gbps) cable-style adapter
  • Connects to a 2.5” SATA SSD/HDD with no accessories required
  • Supports SATA I, II, III (up to 6 Gbps)
View More
  • Powered directly from the USB port
  • UASP support for enhanced performance
  • Backward compatible with USB 3.0, 2.0 and 1.x
25,99 € EUR exc VAT
32,23 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1351
Compatible Drive Types SATA
Drive Size 2.5in
Interface USB 3.1 Gen 2
Number of 2.5 inch bays 1
Number of Drives 1
Performance
Hot Swap Capability Yes
Max Drive Capacity Currently tested with hard drives up to 2TB at 7200 RPM
Maximum Data Transfer Rate 10 Gbps
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Power
Power Source USB-Powered
Environmental
Humidity 40% ~ 50% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.8 cm [0.3 in]
Product Length 51.5 cm [20.3 in]
Product Width 45 mm [1.8 in]
Weight of Product 30.5 g [1.1 oz]
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 19.8 cm [7.8 in]
Shipping (Package) Weight 56 g [2 oz]
What's in the Box
Included in Package 1 - USB 3.1 to SATA 2.5" HDD adapter cable
1 - quick start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Adapter Cable for 2.5 SATA Drives - USB-C
USB31CSAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5 SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

31,99 € exc VAT
39,67 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C
USB31C2SAT3
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C

Connect a 2.5” or 3.5” SATA SSD/HDD to your USB-C enabled computer, with this USB 3.1 adapter cable

67,99 € exc VAT
84,31 € inc VAT
USB 3.1 (10 Gbps) Adapter Cable for 2.5 and 3.5 SATA Drives
USB312SAT3
USB 3.1 (10 Gbps) Adapter Cable for 2.5 and 3.5 SATA Drives

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" or 3.5" SSD or HDD | Portable

54,99 € exc VAT
68,19 € inc VAT
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 91cm eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps
USB3S2ESATA3
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 91cm eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps

Connect an eSATA storage device to a USB 3.0 port on your laptop or desktop

38,99 € exc VAT
48,35 € inc VAT
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5 SSD/HDD
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5 SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
49,59 € inc VAT
USB 3.0 to 2.5 SATA III Hard Drive Adapter Cable w/ UASP – SATA to USB 3.0 Converter  for SSD / HDD
USB3S2SAT3CB
USB 3.0 to 2.5 SATA III Hard Drive Adapter Cable w/ UASP – SATA to USB 3.0 Converter for SSD / HDD

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" SSD or HDD | USB 3.0 | Portable

15,99 € exc VAT
19,83 € inc VAT
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
61,99 € inc VAT

Accessories