StarTech.com

4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

Product ID: 35S24M2NGFF

  • Increase your computer’s speed and performance by adding four M.2 SSDs in place of a 3.5” platter drive
  • Wide compatibility, supporting a range of M.2 SSDs including: 2230, 2242, 2260, 2280, and 22110
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
View More
  • Compatible with RAID controllers
  • 3.5in SATA form factor housing
  • Support for SATA I/II/III with up to 6Gbps file transfer speed
  • Compatible with any operating system, with no drivers to install
65,99 € EUR exc VAT
81,83 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Size 22m - M.2 NGFF
Industry Standards SATA I/II/III (1.5/3/6Gbps)
Interface SATA
Number of Drives 4
Supported Drive Height(s) 2230
2242
2260
2280
22110
Performance
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Hot Swap Capability No
Maximum Data Transfer Rate 6Gbps
MTBF 1,920,042 hours
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 4 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 4 - SATA (7 pin, Data) Receptacle
1 - SATA Power (15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements This adapter is only compatible with SATA M.2 drives
Environmental
Humidity 20% to 80%
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to +70°C (-13°F to 158°F)
Physical Characteristics
Material UL94 - V0
Product Height 24 mm [0.9 in]
Product Length 13.9 cm [5.5 in]
Product Width 10 cm [3.9 in]
Weight of Product 226 g [8 oz]
Packaging Information
Package Height 46 mm [1.8 in]
Package Length 22 cm [8.7 in]
Package Width 15.9 cm [6.3 in]
Shipping (Package) Weight 416 g [14.7 oz]
What's in the Box
Included in Package 1 - 4x M.2 SSD to 3.5in SATA HDD Adapter
4 - SATA cables
1 - SATA power extension cable
1 - Installation screw kit
Connector A 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

M.2 SATA External SSD Enclosure - USB 3.0 with UASP
SM2NGFFMBU33
M.2 SATA External SSD Enclosure - USB 3.0 with UASP

Turn your solid state drive into an ultra-portable pocket drive

40,99 € exc VAT
50,83 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
30,99 € inc VAT
M.2 NGFF SSD to 2.5in SATA Adapter Converter
SAT32M225
M.2 NGFF SSD to 2.5in SATA Adapter Converter

Convert an M.2 SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

29,99 € exc VAT
37,19 € inc VAT
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter – NGFF Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
43,39 € inc VAT
mSATA SSD to 2.5in SATA Adapter Converter
SAT32MSAT257
mSATA SSD to 2.5in SATA Adapter Converter

Convert an mSATA SSD into a 7mm high 2.5in SATA 6Gbps Open Frame SSD

30,99 € exc VAT
38,43 € inc VAT
Dual mSATA SSD to 2.5 SATA RAID Adapter Converter
25SAT22MSAT
Dual mSATA SSD to 2.5 SATA RAID Adapter Converter

Build a RAID array with two mSATA SSDs that can be installed into a single 2.5in SATA bay

63,99 € exc VAT
79,35 € inc VAT
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives
MSAT2SAT3
SATA Drive to mSATA Host Adapter for 2.5in / 3.5in SATA Drives

Turn an mSATA host connection into a standard SATA port

19,99 € exc VAT
24,79 € inc VAT
mSATA Drive to SATA Host Adapter for mSATA SSDs
SAT32MSATM
mSATA Drive to SATA Host Adapter for mSATA SSDs

Turn a SATA host connection into an mSATA port

27,99 € exc VAT
34,71 € inc VAT
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

17,99 € exc VAT
22,31 € inc VAT
2.5in SATA to Mini SATA SSD Adapter Enclosure
SAT2MSAT25
2.5in SATA to Mini SATA SSD Adapter Enclosure

Convert an mSATA mini-SSD into a Standard 2.5in SATA SSD

35,99 € exc VAT
44,63 € inc VAT

Accessories