StarTech.com

USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

Product ID: 35FCREADBK3

  • Supports CompactFlash type I, SD/miniSD/microSD/SDHC/SDXC, MMC/RS-MMC/HS-MMC/MMCmobile/MMCplus/MMCmicro/HC-MMC, MemoryStick (MS/MS Duo/HS-MS/MS PRO/MS PRO Duo/MS PRO-HG Duo/MS-ROM/M2), and xD Picture card
  • Front panel USB port for convenient access
  • Fits into any external 3.5in drive bay
View More
  • High Speed USB 2.0 compliant, with support for data transfer rates up to 480 Mbps
  • Powered directly from the USB connection
  • Durable metal enclosure
  • Power/Activity LED indicator
  • Connects internally to a 9-pin USB motherboard header via included cable
  • Plug and Play compatible
22,99 € EUR exc VAT
28,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID ITE - 1336
Performance
Memory Media Type CF (Compact Flash I Card)
HS-MMC, HC-MMC (High Speed/High Capacity Multimedia Card)
HS-MS (High Speed Memory Stick)
M2 (Memory Stick Micro)
Memory Stick
microSDHC (Micro Secure Digital High Capacity)
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
Multi Media Card
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SDXC (Secure Digital eXtended Capacity)
xD (Extreme Digital) Picture Card
Connector(s)
Connector Type(s) 1 - IDC (10 pin, Motherboard Header)
External Ports 1 - CompactFlash (50 pin) Slot
1 - Memory Stick / Memory Stick Pro Slot
1 - Memory Stick Micro (M2) Slot
1 - MiniSD / MicroSD / MMC Slot
1 - SD / MMC Slot
1 - USB Type-A (4 pin) USB 2.0
1 - xD-Picture Card Slot
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Simultaneous card access is limited to different media card types
System and Cable Requirements Available internal 9-pin USB motherboard header
Indicators
LED Indicators 1 - Power/Activity
Power
Power Source USB-Powered
Environmental
Humidity 15~85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 125°C (-40°F to 257°F)
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 25 mm [1 in]
Product Length 13 cm [5.1 in]
Product Width 10.5 cm [4.1 in]
Weight of Product 211 g [7.4 oz]
Packaging Information
Package Height 37 mm [1.5 in]
Package Length 16.3 cm [6.4 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 270 g [9.5 oz]
What's in the Box
Included in Package 1 - Card Reader
1 - 9-pin IDC USB cable
1 - Bag of Mounting Screws
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories