StarTech.com

USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

Product ID: SDOCK2U33

  • Support SATA III (6 Gbps) and UASP for optimal performance
  • Independent power buttons for each hard drive
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
View More
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Supports both 2.5" and 3.5" form factor hard drives (HDD) and solid state drives (SSD)
  • Dual bay, top slot-loading design with drive doors
96,99 € EUR exc VAT
120,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID VIA/VLI - VL812
ASMedia - ASM1053 - 6G
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Interface USB 3.0
Number of Drives 2
Performance
Insertion Rating 15,000 Cycles
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives per bay (8TB total) and 2TB 5900 RPM 2.5" hard drives (2TB total)
MTBF 30,000
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Drive Power / Activity
Power
Input Current 1.3 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH~80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 7 cm [2.8 in]
Product Length 14.8 cm [5.8 in]
Product Width 13.2 cm [5.2 in]
Weight of Product 513 g [18.1 oz]
Packaging Information
Package Height 21.2 cm [8.3 in]
Package Length 12.2 cm [4.8 in]
Package Width 18.9 cm [7.4 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - USB 3.0 to Dual 2.5/3.5in SATA hard drive docking station
1 - 3ft (1m) USB 3.0 Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
70,67 € inc VAT
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White
SDOCKU33HW
USB 3.0 SATA Hard Drive Docking Station SSD / HDD with integrated Fast Charge USB Hub and UASP For SATA 6 Gbps - White

Dock your 2.5” or 3.5” SATA SSDs/HDDs and add USB Fast Charge Capacity in a stylish white docking station

70,99 € exc VAT
88,03 € inc VAT
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33BV
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA III SSDs/HDDs over USB 3.0 with UASP

57,99 € exc VAT
71,91 € inc VAT
USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps
SDOCK2U33EB
USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps

Easily connect and swap two 2.5 or 3.5in SATA III drives through eSATA or USB 3.0

91,99 € exc VAT
114,07 € inc VAT
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication
SDOCK2U33RE
eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

145,99 € exc VAT
181,03 € inc VAT

Accessories