StarTech.com

Dual-Slot Drive Enclosure for mSATA SSDs - USB 3.1 (10Gbps) - RAID

Quickly access and back up the data from your USB-C or USB-A enabled device, through ultra-fast USB 3.1 Gen 2

Product ID: SMS2BU31C3R

  • Maximize the performance of your mSATA SSDs with USB 3.1 Gen 2 (10Gbps) connectivity
  • Dual mSATA RAID enclosure supports mSATA and mSATA Mini (full-height and half-height mSATA drives)
  • Supports RAID 0, RAID 1, JBOD and SPAN (BIG) for optimal performance, capacity and redundancy
View More
  • Add fast, portable external storage to your USB-C or USB-A enabled laptop, tablet or desktop computer
  • Supports SSD TRIM to prolong drive lifespan and performance
  • Compatible with Thunderbolt 3 USB-C port
  • Solid aluminum enclosure with SATA I, II, III (up to 6Gbps) support
  • Backward compatible with USB Gen 1 (USB 3.0), USB 2.0, USB 1.x
55,99 € EUR exc VAT
69,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM1352R
Compatible Drive Types mSATA (Mini SATA)
Drive Installation Fixed
Drive Size mSATA (Full Size & Half Size)
Fan(s) No
Interface USB 3.1 Gen 2
Number of Drives 2
Supported Drive Height(s) Full Size (50.8mm)
Half Size (26.8mm)
Performance
4Kn Support Yes
Maximum Data Transfer Rate 10 Gbps
MTBF 5,000,000 Hours
Port Multiplier Yes
RAID Yes
Supported RAID Modes RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
JBOD - (Just a Bunch of Disks)
BIG (Spanning or Concatenation)
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - mSATA (52 pin, Mini SATA) Slot
Host Connectors 1 - USB 3.1 USB Type Micro-B (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Indicators
LED Indicators 2 - Read / Write (white)
2 - Error / Rebuilt (red)
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 95%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 1.6 cm [0.6 in]
Product Length 10 cm [3.9 in]
Product Width 80 mm [3.1 in]
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 16 cm [6.3 in]
Package Width 13 cm [5.1 in]
Shipping (Package) Weight 202 g [7.1 oz]
What's in the Box
Included in Package 1 - dual-bay drive enclosure
1 - USB-C to Micro-B cable - 18.5 inches
1 - USB-A to Micro-B cable - 18.5 inches
2 - sets of mSATA mounting hardware
4 - housing assembly screws
1 - screwdriver
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum
SMS1BMU313
USB 3.1 (10Gbps) mSATA Drive Enclosure - Aluminum

Turn your mSATA or mSATA Mini drive into a portable, high performance storage solution over USB 3.1 Gen 2

44,99 € exc VAT
55,79 € inc VAT
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 NGFF SATA Enclosure - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

44,99 € exc VAT
55,79 € inc VAT
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R
Dual-Slot Drive Enclosure for M.2 NGFF SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

73,99 € exc VAT
91,75 € inc VAT
M.2 SATA External SSD Enclosure - USB 3.0 with UASP
SM2NGFFMBU33
M.2 SATA External SSD Enclosure - USB 3.0 with UASP

Turn your solid state drive into an ultra-portable pocket drive

40,99 € exc VAT
50,83 € inc VAT
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives
S252BU313R
USB 3.1 (10Gbps) External Enclosure for Dual 2.5 SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
169,87 € inc VAT
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives
S251BMU313
USB 3.1 (10 Gbps) Enclosure for 2.5 SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
54,55 € inc VAT
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C
S251BPU31C3
USB 3.1 (10Gbps) Tool-Free Enclosure for 2.5in SATA SSD/HDD - USB-C

Add fast and portable data storage to your USB Type-C enabled MacBook, Chromebook Pixel, or laptop

39,99 € exc VAT
49,59 € inc VAT
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable
S251BU31C3CB
USB 3.1 (10Gbps) 2.5 SATA SSD/HDD Enclosure with Integrated USB-C Cable

Create a fast and portable data storage solution for your USB Type-C enabled laptop

50,99 € exc VAT
63,23 € inc VAT
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives
S251BPU313
USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5 SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
45,87 € inc VAT
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives
S351BU313
USB 3.1 (10Gbps) Enclosure for 3.5 SATA Drives

The high-speed, high-capacity data storage solution you’ve been waiting for – with USB 3.1 Gen 2

73,99 € exc VAT
91,75 € inc VAT

Accessories