Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay
Product ID: HSB220SAT25B
- Holds up to two SATA drives in a single 3.5" bay
- Trayless design: drives are not mounted into separate trays/enclosures
- Includes a plastic protective film for the bottom side of hard drive
- Aluminum construction
- 50,000+ insertion rating
- Power/Activity LED for each drive
- Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
- Supports 2.5" form factor SATA hard drives (HDD) and solid state drives (SSD)
- Plug-and-Play and Hot-Swap compatible
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 3.5in SATA hard drive hot-swap bay allows you to install two 2.5in SATA hard drives (HDD) or solid state drives (SSD) in an available/unused 3.5in floppy drive bay.
Featuring a convenient "no mounting required /easy eject" feature (like a tape cartridge or floppy disk), the hard drive hot swap bay doesn't require that the drives be installed in a tray - making it the ideal solution for quick and easy drive removals and insertions as part of a system building process, or integration into rackmount systems or industrial environments.
To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with a compatible controller.
Also a perfect addition for operating system image deployment and any task that requires being able to quickly access large volumes of data on the fly, the hot swap bay provides everything you need to expedite important projects while maintaining a reliable storage solution.
With support for SATA HDD speeds up to 6.0 Gbps, this backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.
The StarTech.com Advantage
- Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
- Quickly and easily install or remove HDD/SSD without having to open the chassis with the innovative trayless design
- Aluminum construction and 50,000+ insertion rating ensures longevity from both the HDD/SSD and bay
Applications
IT environments where you just need to quickly insert/replace removable hard drives/solid state drives
Imaging - For System Builders or configuring new systems - Use Hot Swap Bay in master system to copy Windows OS quickly to blank hard drive as part of system building process
Ideal for RAID applications (with RAID supported SATA controller)
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Finland | V930678 | |
UPC Code | 065030827980 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Compatible Drive Types | SATA | |
Drive Size | 2.5in | |
Front Door Key Lock | No | |
Number of Drives | 2 | |
Performance | ||
Hot Swap Capability | Yes | |
Max Drive Capacity | Tested up to 500GB per drive | |
Type and Rate | SATA III (6 Gbps) | |
Connector(s) | ||
Connector Type(s) | 2 - SATA (7 pin, Data) Receptacle | |
2 - SATA Power (15 pin) Receptacle | ||
2 - SP4 (4 pin, Small Drive Power) Male | ||
Drive Connectors | 2 - SATA (7 pin, Data) Receptacle | |
2 - SATA Power (15 pin) Receptacle | ||
Host Connectors | 2 - SATA (7 pin, Data) Plug | |
2 - SATA Power (15 pin) Plug | ||
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 1 - Power/Drive Activity | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Max Drive Height | 9.5 mm [0.4 in] | |
Product Height | 24 mm [0.9 in] | |
Product Length | 134 mm [5.3 in] | |
Product Weight | 282.5 g [10 oz] | |
Product Width | 102 mm [4 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.5 kg [1.1 lb] | |
What's in the Box | ||
Included in Package | 1 - dual SATA hot-swap bay | |
2 - LP4 to SATA and LED adapter cable | ||
1 - 15-pin SATA power and LED Y cable | ||
2 - 7-pin SATA data cable | ||
2 - hard drive protector film | ||
1 - screw kit | ||
1 - instruction manual |
Related Products
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
Hot swap up to four 3.5in SATA hard drives in seconds
Accessories
45cm (18in) SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
60cm (24in) SATA Serial ATA Cable
This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
Install a 3.5in hard drive into a single 5.25in front bay
Product Support
Drivers & Downloads
Manual(s):
-
HSB220SAT25B.pdf
English
Compliance Letter(s):
Data Sheet(s)
- HSB220SAT25B_Datasheet-EN-EU.pdf
English
* Product appearance and specifications are subject to change without notice.