StarTech.com

1-Port Serial-to-IP Ethernet Device Server - RS232 - DIN Rail and Surface Mountable - Aluminum

Connect to, configure and remotely manage an RS-232 serial device over an IP network

Product ID: NETRS2321P

  • Rugged aluminum housing delivers reliable performance
  • Fast, 460.8Kbps baud rate
  • Mounts to a surface or on a DIN rail, with a built-in mounting bracket and included DIN rail clips
View More
  • Compatible with the free, StarTech.com Serial Device Application Software for iOS, Android, and Chrome Browser (NETRSAPP)
  • Supports Telnet, for OS independent communication, perfect for Windows, Mac, and Linux® users
  • Configurable using the software utility (Windows only), or web browser
  • Supports DHCP, HTTP, ICMP, ARP, IP, UDP, TCP
  • Compliant with IEEE 802.3 and IEEE 802.3u standards
175,99 € EUR exc VAT
218,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface Serial
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100 Mbps
Data Bits 5, 6, 7, 8
Flow Control RTS/CTS, None
Max Baud Rate 460.8 Kbps
Parity Even, Odd, None
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Supported Protocols DHCP, TCP/IP, UDP, HTTP, ICMP, ARP, Telnet
Connector(s)
External Ports 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Linux: The included software does not support Linux to emulate a local COM port. Linux users would need to use Telnet.
Indicators
LED Indicators 1 - Ready
1 - Link / Act
1 - Tx / Rx
Power
Center Tip Polarity Positive
Input Current 0.36 A
Input Voltage 100 - 240 AC
Output Current 1.6 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 19.2
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH (Non-condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.3 cm [0.9 in]
Product Length 86 mm [3.4 in]
Product Width 53 mm [2.1 in]
Weight of Product 92 g [3.2 oz]
Packaging Information
Package Height 62 mm [2.4 in]
Package Length 17.6 cm [6.9 in]
Package Width 14.6 cm [5.7 in]
Shipping (Package) Weight 416 g [14.7 oz]
What's in the Box
Included in Package 1 - Serial over IP Device Server
1 - DIN Rail Kit
1 - Universal Power Adapter (NA/JP, EU, UK, ANZ)
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Linux: The included software does not support Linux to emulate a local COM port. Linux users would need to use Telnet.

Certifications

Related Products

1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet
NETRS2321POE
1 Port RS232 Serial Ethernet Device Server - PoE Power Over Ethernet

Connect to, configure and remotely manage an RS-232 serial device over an IP network

190,99 € exc VAT
236,83 € inc VAT

Accessories