StarTech.com

1U 19" Horizontal Cable Management Panel

Keep horizontal and vertical cabling organized, with this combination panel of finger ducts and D-ring hooks

Product ID: CMPNL1UC

  • An effective cable management solution occupying 1U of rack space
  • Combination of horizontal finger ducts and vertical or horizontal large D-ring hooks
  • TAA compliant for GSA Schedule purchases
View More
  • Mounts to a standard 19” 2 or 4-post server rack
  • One-piece organizer for front and back cable management
  • Organizes and delivers cable to 12 lockable clips on the back
  • High-quality steel construction
105,99 € EUR exc VAT
131,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Mounting Options Front and Rear Mount
Orientation Horizontal
U Height 1U
Physical Characteristics
Color Black
Product Height 4.4 cm [1.7 in]
Product Length 51 cm [20.1 in]
Product Width 10.2 cm [4 in]
Weight of Product 819.9 g [28.9 oz]
Packaging Information
Package Height 63 mm [2.5 in]
Package Length 56.8 cm [22.4 in]
Package Width 13.2 cm [5.2 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - 1U Combo Cable Manager
4 - 5/8" #10-32 UNF Screws
4 - #10-32 UNF Cage Nuts
4 - 5/8" #12-24 UNC Screws
4 - #12-24 UNC Cage Nuts
12 - cable clamps
1 - instruction manual

Certifications