StarTech.com

2 m Cable-Management Sleeve

Organize your workstation cables with this adjustable cable manager, and trim the fabric to your desired length

Product ID: WKSTNCM

  • Neatly wraps around your cables to keep them organized and out of view
  • Rolled fabric sleeve opens easily to insert cables, and automatically recoils to wrap around cables
  • Sleeve expands to cover a number of cables (up to 10 cables depending on thickness of cables)
View More
  • 2 m (6.5 ft.) in length, easily cut to size with sharp scissors
  • Made of lightweight and durable polyester and nylon fabric
  • No tools required
  • Cables do not need to be disconnected from the computer to be inserted into the sleeve
19,99 € EUR exc VAT
24,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
General Specifications Expands from 25 mm to 38 mm (approx. 1 in. to 1.5 in.)
Physical Characteristics
Color Black
Enclosure Type Polyester and Nylon
Product Height 2.5 cm [1 in]
Product Length 2 m [6.6 ft]
Product Width 25 mm [1 in]
Weight of Product 85 g [3 oz]
Packaging Information
Package Height 26 mm [1 in]
Package Length 32.7 cm [12.9 in]
Package Width 25.4 cm [10 in]
Shipping (Package) Weight 0.3 kg [0.8 lb]
What's in the Box
Included in Package 1 - cable management sleeve

Certifications