StarTech.com

Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 30”, with full-motion articulation

Product ID: ARMSLIMDUO

  • Dual monitor mount supports two 12” to 30” monitors, side-by-side
  • Two independent arms with full-motion articulation and spring-assisted height adjustment
  • Two USB pass-through ports and two 3.5 mm audio ports
View More
  • Supports up to 8.0 kg (17.6 lb.) of weight per mounting arm
  • Durable aluminum construction
  • Landscape to portrait screen rotation
  • 360° rotation around the support post and at the elbow
  • Integrated 4' 6" (1.4 m) cables for USB and audio pass-through ports
  • Hidden cable management
  • Mount on a desk or table using a C-clamp
  • VESA 75x75/100x100 works with all monitors with VESA mounting
  • VESA quick release
227,99 € EUR exc VAT
282,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 2
Articulating Yes
Mounting Options Desk Clamp
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Rotation 360°
Display Swivel 180°
Display Tilt +90° / -65°
Height Adjustment Yes
Maximum Arm Extension 567.5 mm [22.3 in]
Maximum Arm Span 1135 mm [44.7 in]
Maximum Display Size 30in
Mounting Surface Thickness 90 mm (3.54 in.)
Swivel / Pivot 135° around the support post
360° at the elbow
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Enclosure Type Aluminum
Weight of Product 6.1 kg [13.5 lb]
Packaging Information
Package Height 14.3 cm [5.6 in]
Package Length 80.3 cm [31.6 in]
Package Width 24.6 cm [9.7 in]
Shipping (Package) Weight 7.7 kg [17 lb]
What's in the Box
Included in Package 1 - mounting arm
2 - desk clamps (upper bracket)
2 - desk clamps (lower bracket)
2 - VESA monitor mounts
8 - M4x12 mm screws
8 - M4x30 mm screws
8 - plastic spacers
1 - M4 Allen key
1 - M5 Allen key
8 - M6x12mm screws
4 - M8x12 mm screws
2 - rubber pads
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

199,99 € exc VAT
247,99 € inc VAT
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion - Articulating - Stackable - Tool-less Assembly

Monitor Mount | Height Adjustable | Horizontal or Vertical Setup | Tool-less Assembly

295,99 € exc VAT
367,03 € inc VAT
Dual-Monitor Desktop Stand
ARMBARDUO
Dual-Monitor Desktop Stand

Dual-Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

138,99 € exc VAT
172,35 € inc VAT

Accessories