StarTech.com

Flat-Screen TV Wall Mount - Low Profile - For 37" to 70" TV - Anti-Theft - Fixed

Display Wall Mount | Anti-Theft | For 37" to 75" Displays

Product ID: FPWFXBAT

  • Save space with this flat-screen TV wall mount for 37" to 75" TVs
  • Low profile TV mount sits less than 1" (only 22 mm) from the wall
  • Stays in fixed position, with built-in level to ensure ideal position during installation
View More
  • Heavy-duty steel TV wall mount supports up to 40 kg (88 lb.)
  • Lockable bar securely holds TV and provides anti-theft protection (padlock required)
59,99 € EUR exc VAT
74,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management No
Minimum Profile from Wall 22 mm [0.9 in]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 200x200 mm
300x300 mm
400x200 mm
400x400 mm
600x400 mm
800x400 mm
Performance
Anti-theft Yes
Fits Curved Display Yes
Maximum Display Size 75"
Minimum Display Size 37"
Video Wall No
Weight Capacity (Per Display) 40 kg [88.4 lb]
Physical Characteristics
Color Black
Enclosure Type Steel and Plastic
Product Height 44 cm [17.3 in]
Product Length 89.8 cm [35.4 in]
Product Width 29 mm [1.1 in]
Weight of Product 2.9 kg [6.4 lb]
Packaging Information
Package Height 49 mm [1.9 in]
Package Length 97.8 cm [38.5 in]
Package Width 23.5 cm [9.3 in]
Shipping (Package) Weight 3.9 kg [8.5 lb]
What's in the Box
Included in Package 1 - wall mount
1 - safety bar
2 - adapter brackets
1 - level
2 - decorative covers
4 - decorative cover screws
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M8x50 mm screws
4 - M6x30 mm screws
4 - M8x30 mm screws
4 - rectangular washers
8 - small spacers
8 - large spacers
6 - screws
6 - concrete anchors
6 - circular washers
1 - instruction manual

Certifications

Accessories