StarTech.com

Flat-Screen TV Wall Mount - Tilting

Display Wall Mount | Steel | For 32" to 75" TVs

Product ID: FLATPNLWALL

  • Save space with this flat screen wall mount for 32" to 75" TVs
  • Tilt your TV up or down (+15 to -15 degrees) for comfortable viewing
  • Heavy-duty steel TV wall mount supports up to 165 lb. (75 kg)
View More
  • Fits curved TVs, with compatible VESA mount
  • Hook-and-mount design for easy setup with VESA compliant TVs
73,99 € EUR exc VAT
91,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Minimum Profile from Wall 83 mm [3.3 in]
Mounting Options Wall-Mount
VESA Hole Pattern(s) 200x200 mm
300x300 mm
400x200 mm
400x400 mm
600x400 mm
700x400 mm
Wallmountable Yes
Performance
Anti-theft No
Display Tilt + 15° / - 15°
Fits Curved Display Yes
Maximum Display Size 75"
Minimum Display Size 32"
Video Wall No
Weight Capacity (Per Display) 75 kg [165.8 lb]
Physical Characteristics
Color Black
Internal Depth 83 mm [3.3 in]
Internal Height 500 mm [19.7 in]
Internal Width 810 mm [31.9 in]
Material Steel
Product Height 50 cm [19.7 in]
Product Length 81 cm [31.9 in]
Product Width 83 mm [3.3 in]
Weight of Product 3.8 kg [8.5 lb]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 83.5 cm [32.9 in]
Package Width 23.8 cm [9.4 in]
Shipping (Package) Weight 4.9 kg [10.7 lb]
What's in the Box
Included in Package 1 - wall plate
1 - left bracket
1 - right bracket
1 - Allen key
4 - M5x14 mm screws
4 - M6x14 mm screws
4 - M8x30 mm screws
4 - M6x30 mm screws
4 - M8x50 mm screws
4 - washers
8 - short spacers
8 - long spacers
6 - 6.3x55 mm screws
6 - concrete anchors
6 - flat washers
1 - instruction manual

Certifications

Accessories