StarTech.com

Composite and S-Video to DVI-D Video Converter with Scaler

Convert and scale a composite or S-Video signal to work with a DVI monitor

Product ID: VID2DVIDTV

  • Adjust picture brightness, contrast, color, and RGB levels
  • Compatible with input from broadcast formats worldwide, including NTSC and PAL
  • A 48 MByte frame buffer eliminates image tear/video hiccupping
View More
  • Includes a memory recall feature that automatically reinstates the setting last used
  • Includes a plastic bracket for wall mounts or side panel installation
€ 312,99 EUR exc VAT
€ 378,72 EUR inc VAT
In stock with partners:
Where To Buy

Overview

This Composite video/S-Video to DVI-D Video Converter/Scaler lets you convert from composite/s-video/YCbCr/RGB resolutions and video formats to DVI-D, automatically detecting the video source input resolution and allowing you to customize the output resolution and refresh rate through an easy to use on-screen-display menu.

Great for home theatre peripherals like DVD players, the Composite video/S-Video to DVI-D Video Converter/Scaler lets you connect non-DVI/HDTV enabled equipment to DVI or HDTV display devices like flat panel monitors, DVI projectors and plasma screen TVs.

The StarTech.com Advantage

  • Convert video signals into DVI output for computer displays or HDTVs
  • Automatically detects the input resolution of the signal while allowing you to customize the output resolution and refresh rate using the on-screen-display menu and front panel buttons
  • Pure hardware design, no software or drivers required

Applications

Display video feeds from DVD players, VCRs and more on DVI monitors, plasma displays, DVI input projectors and HDTVs

Home Theatre

Security

Educational

Medical

Conference Room

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input Component
Composite
S-Video
AV Output DVI-D
Performance
Signal Levels Input Signal Levels: Video @ 1V p-p, 75 ohm
Y @ 1 V p-p, 75 ohm
Color @ 0.7V p-p, 75 ohm
Supported Resolutions HDTV Output(50/60Hz)
1080i, 720p, 576p, 480p
PC Output (RGBHV, Progressive Scan)
1280 x 1024, 1280 x 768, 1024 x 768, 800 x 600, 640 x 480
Connector(s)
Connector A 1 - Composite Video (1 x RCA) Female Input
1 - S-Video (4 pin, Mini-DIN) Female Input
Connector B 1 - DVI-I (29 pin) Female Output
Special Notes / Requirements
Note Multiple refresh rates supported on PC output - See product manual for full list
Power
Center Tip Polarity Positive
Input Voltage 110V-240V AC
Output Current 2.6A
Output Voltage 5 DC
Power Consumption (In Watts) 13
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 30 mm [1.2 in]
Product Length 146 mm [5.7 in]
Product Weight 0.3 kg [0.6 lb]
Product Width 77 mm [3 in]
Packaging Information
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - Video to DVI/HDTV Scaler
1 - Plastic Bracket
1 - 3 foot (1 meter) Composite RCA cable
1 - 6 foot (1.8 meter) DVI-D DVI cable M-M
1 - YCbCr RCA to 8 pin DIN adapter
1 - Wall-mount power adapter
1 - User’s manual

Certifications

Related Products

Composite and S-Video to VGA Video Converter
VID2VGATV
Composite and S-Video to VGA Video Converter

Convert and scale a composite or S-Video signal to work with a VGA monitor

€ 277,99 exc VAT
€ 336,37 inc VAT

Accessories