StarTech.com

Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

Product ID: BOX4HDECP

  • Concealed table installation clears boardroom cable clutter
  • Enable boardroom connection compatibility with laptops and Ultrabooks
  • Single cable connection to your HDMI Display
View More
  • In-table installation
  • Automatic audio / video switching
  • Hideaway panel
  • Supports VGA, HDMI, mDP and composite audio / video sources
  • Built-in USB charging port
  • Ethernet pass through port for network connectivity
  • Supports video resolutions up to 1080p
€ 418,99 EUR exc VAT
€ 506,98 EUR inc VAT
In stock with partners:
Where To Buy

Overview

This connectivity box for conference tables features a concealed, in-table design that lets you connect a VGA, Mini DisplayPort, HDMI or composite video source device to an HDMI display or projector. When the video switch isn't in use, you can simply slide the stylish cover panel over the connectors, hiding them inside the table or podium surface.

Convenient accessibility

Presenters can conveniently share content from their own device with the table top switch automatically converting any attached audio/video source device into a single HDMI output. The switch box also offers stylish integration into your modern boardroom or classroom with a discreet hideaway panel. For added convenience the BOX4HDECP features a USB charging port to charge your mobile device and an Ethernet pass-through port for Internet connectivity in boardrooms where Wi-Fi® is not available.

Add the video power of 4K to your Laptop or Ultrabook

Collaborate easily

The A/V switch makes your large display accessible to any presenter's video source device, by installing directly into the surface of your table or podium, and automatically outputs the most recently connected video source. Plus, support for high-definition video resolutions up to 1920x1080 (1080p) ensures that the quality of your presentation is maintained.

Add the video power of 4K to your Laptop or Ultrabook

Connectivity options

With support for different video inputs, including HDMI, VGA, Mini DisplayPort, and composite, the video switch ensures support for almost any laptop, Ultrabook™ or mobile device such as MacBook®, Microsoft® Surface™ Pro 2 & 3, and Lenovo X1™. The switch panel even works with legacy audio/video devices such as DVD players, and supports the use of video adapters for your iPhone® or iPad®.

The BOX4HDECP is backed by a StarTech.com 2-year warranty, and free lifetime technical support.

Applications

Build directly into a boardroom table for video presentations and video conferencing

Build into a podium, for live presentation control

Connect your device to a projector or large display and switch from one computer to another, or to a mobile device automatically, to collaborate during a boardroom meeting

Use in a boardroom or classroom where a projector or display may not have the required connectivity ports

Hide your unsightly cables and switch box by building directly into your table or podium

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input VGA
3.5 mm Audio
HDMI
Mini-DisplayPort
Composite
AV Output HDMI
Ports 4
USB Pass-Through No
Performance
Audio Specifications 7.1 Surround sound (HDMI, Mini DisplayPort)
2-Channel Stereo (3.5mm, RCA)
Maximum Analog Resolutions 1920x1080
Maximum Cable Length 15.2 m [50 ft]
Maximum Digital Resolutions 1920x1080
Supported Resolutions 1920x1080 (1080p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - Composite Video (1 x RCA) Female Input
1 - RJ-45 Female
1 - USB Type-A (4 pin) USB 2.0 Female
1 - Mini-DisplayPort (20 pin) Female Input
1 - Stereo Audio (2 x RCA) Female Input
Connector B 1 - HDMI (19 pin) Male Output
1 - RJ-45 Female
Special Notes / Requirements
Note VGA (input) to HDMI (output) - HDMI port is active
Composite (input) to HDMI (output) - HDMI port is active
DisplayPort (input) to HDMI (output) - HDMI port is active
HDMI (input) to HDMI (output) - HDMI port is passive
Power
Input Voltage 100 ~ 240 AC
Output Current 2A
Output Voltage 12 DC
Plug Type N
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 10% to 85% (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 100 mm [3.9 in]
Product Length 170 mm [6.7 in]
Product Weight 1.1 kg [2.5 lb]
Product Width 100 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - HDMI/VGA/mDP/Composite Table Surface Access Switch
1 - Universal Power Adapter (NA/EU/UK/AU)
1 - DieCut Outline
1 - Instruction Manual

Certifications

Related Products

Multi-Input to HDMI Automatic Switch and Converter - 4K
HDVGADP2HD
Multi-Input to HDMI Automatic Switch and Converter - 4K

Switch between DisplayPort, VGA or two HDMI source devices on one display, with automatic and priority switching

€ 464,99 exc VAT
€ 562,64 inc VAT
Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component
VS721MULTI
Multiple Video Input with Audio to HDMI Scaler Switcher - HDMI / VGA / Component

Share an HDMI® display between multiple analog or digital video sources (e.g VGA, Component, S-Video, Composite, HDMI)

€ 572,99 exc VAT
€ 693,32 inc VAT
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p
VS221VGA2HD
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p

Share an HDMI display/projector between a VGA and HDMI audio/video source, with automatic and priority switching

€ 226,99 exc VAT
€ 274,66 inc VAT
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p
VS221HD2VGA
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p

Share a VGA display/projector between a VGA and HDMI audio/video source, with priority switching

€ 243,99 exc VAT
€ 295,23 inc VAT

Accessories