StarTech.com

HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your HDMI, DisplayPort, or Mini DisplayPort laptop to an HDMI display or projector

Product ID: DPMDPHD2HD

  • Avoid the hassle of using multiple adapters in a single boardroom or classroom
  • Be prepared for all of your presentations and different user requirements
  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
€ 154,99 EUR exc VAT
€ 187,54 EUR inc VAT
In stock with partners:
Where To Buy

Overview

This unique adapter cable lets you connect almost any laptop or desktop computer to an HDMI® display or projector. It supports the HDMI, DisplayPort™ and Mini DisplayPort output from your computer and video resolutions up to Ultra HD 4K.

This versatile adapter cable is also Thunderbolt™ compatible, when connected directly to a supporting DisplayPort over a Thunderbolt I/O port.

Simple boardroom setups

This adapter cable is ideal for your boardroom’s HDMI display or projector. You can reduce clutter and eliminate the need for multiple adapters on your boardroom table by providing a single adapter cable that can support a variety of signals.

Delivering a presentation using the adapter to connect from a laptop to an HDMI projector

One adapter for multiple users

The adapter cable supports multiple input signal types, so you’ll be able to accommodate a variety of user needs. Employees and guests can plug in their HDMI, DP or mDP laptops and deliver their presentations using your boardroom’s HDMI display, without having to carry their own adapters.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality with four times the resolution of 1080p. The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

USB-powered

The adapter can be powered through the provided Micro-USB cable by connecting the cable from the adapter to a USB port on the user’s laptop or to a USB port on the HDMI display. The user can then connect their laptop to either input on the adapter cable and share their presentations. 

The DPMDPHD2HD is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Connect an HDMI, DisplayPort or Mini DisplayPort computer to an HDMI display or projector

Replace multiple boardroom adapters with a single adapter that can support three video inputs

Use in school rooms to allow different teachers and students to present from various types of laptops

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio Yes
AV Input DisplayPort
Mini-DisplayPort
HDMI
AV Output HDMI
Performance
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
1 - Mini-DisplayPort (20 pin) Male
1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 225 g [7.9 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 483 g [17 oz]
What's in the Box
Included in Package 1 - 2m DP, mDP or HDMI to HDMI Converter Cable
1 - 2m Micro USB cable
1 - instruction manual

Certifications

Accessories