StarTech.com

USB-C, HDMI or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your USB Type-C, HDMI or Mini DisplayPort laptop to an HDMI display or projector

Product ID: CMDPHD2HD

  • Avoid the hassle of using multiple adapters in a single boardroom or classroom
  • Be prepared for all of your presentations and different user requirements
  • Astonishing video quality with support for video resolutions up to 4K at 30Hz
€ 144,99 EUR exc VAT
€ 175,44 EUR inc VAT
In stock with partners:
Where To Buy

Overview

This unique adapter cable lets you connect almost any laptop or desktop computer to an HDMI® display or projector. It supports the USB-C™, HDMI and Mini DisplayPort™ output from your computer, and video resolutions up to Ultra HD 4K.

The adapter is compatible with your DP alt mode computer. DP alt mode means your computer can pass a DisplayPort video signal through the USB-C port.

Simple boardroom setup

This adapter cable is ideal for your boardroom’s HDMI display or projector. You can reduce clutter and eliminate the need for multiple adapters on your boardroom table by providing a single adapter cable that can support a variety of signals.

One adapter for multiple users

The adapter cable supports multiple input signal types, so you’ll be able to accommodate a variety of user needs. Employees and guests can plug in their USB Type-C™, HDMI or mDP laptops and deliver their presentations using your boardroom’s HDMI display, without having to carry their own adapters.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality with four times the resolution of 1080p. The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

USB-powered

The adapter can be powered through the provided Micro-USB cable by connecting the cable from the adapter to a USB port on your laptop or the HDMI display. You can connect your laptop to either input on the adapter cable, and share presentations.

The CMDPHD2HD is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Connect a USB-C, HDMI or Mini DisplayPort computer to an HDMI display or projector

Replace multiple boardroom adapters with a single adapter that can support three video inputs

Use in school rooms to allow different teachers and students to present information from various types of laptops

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio Yes
AV Input USB Type-C
Mini-DisplayPort
HDMI
AV Output HDMI
Performance
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
1 - HDMI (19 pin) Male
1 - USB-C (24 pin) DisplayPort Alt Mode Male
Connector B 1 - HDMI (19 pin) Male
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 222 g [7.8 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 478 g [16.9 oz]
What's in the Box
Included in Package 1 - 2m USB-C, HDMI or mDP to HDMI Converter Cable
1 - 2m Micro USB cable
1 - instruction manual

Certifications

Related Products

HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)
DPMDPHD2HD
HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your HDMI, DisplayPort, or Mini DisplayPort laptop to an HDMI display or projector

€ 154,99 exc VAT
€ 187,54 inc VAT

Accessories