StarTech.com

DisplayPort to DVI Converter Cable - 3ft - 1920x1200

Eliminate clutter by connecting your PC directly to the monitor using this short adapter cable

Product ID: DP2DVI2MM3

  • Reduce clutter with a compact 3ft adapter cable
  • Avoid upgrades by keeping your DVI display
  • Avoid the hassle of converters that require additional cabling and power adapters with a plug-and-play cable adapter
View More
  • Supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • Easy to use cable, no software required
€ 27,99 EUR exc VAT
€ 33,87 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Gold
Performance
Maximum Digital Resolutions 1920x1200 / 1080p
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - DVI-D (25 pin) Male Output
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port is required on video card or video source for DVI and HDMI pass-through.
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 914 mm [36 in]
Color Black
Product Length 914 mm [36 in]
Product Weight 24.4 g [0.9 oz]
Packaging Information
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - DisplayPort™ to DVI adapter cable – 3ft (1m)

Certifications

Related Products

6 ft DisplayPort to DVI Cable - M/M
DP2DVI2MM6
6 ft DisplayPort to DVI Cable - M/M

Connect your DVI monitor to a DisplayPort®-equipped computer using a single cable

€ 27,99 exc VAT
€ 33,87 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

€ 47,99 exc VAT
€ 58,07 inc VAT
DisplayPort to DVI Active Adapter
DP2DVIS
DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

€ 40,99 exc VAT
€ 49,60 inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

€ 15,99 exc VAT
€ 19,35 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

€ 38,99 exc VAT
€ 47,18 inc VAT
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS
3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

€ 43,99 exc VAT
€ 53,23 inc VAT
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS
6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

€ 50,99 exc VAT
€ 61,70 inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI
DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

€ 21,99 exc VAT
€ 26,61 inc VAT
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2
DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

€ 177,99 exc VAT
€ 215,37 inc VAT
DisplayPort DVI Video Adapter Converter
DP2DVIADAP
DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

€ 24,99 exc VAT
€ 30,24 inc VAT

Accessories