StarTech.com

Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display

Product ID: MDP2HDMM2MW

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a 6ft adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters, using this plug-and-play cable adapter
View More
  • Supports HDMI 4K at 30 Hz
  • Plug-and-play installation
  • No power adapter required
€ 24,99 EUR exc VAT
€ 30,24 EUR inc VAT

Overview

This 6-foot Mini DisplayPort™ to HDMI® adapter cable offers a single-cable connection from your mDP equipped MacBook or Ultrabook™ laptop to an HDMI display or projector. The passive adapter supports video resolutions up to Ultra HD 4K and is Thunderbolt™ compatible when connected directly to a supporting DisplayPort over Thunderbolt I/O port.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality, four times the resolution of 1080p, when converting Mini DisplayPort to HDMI. 

The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

Hassle-free setup

For the simplest and most discreet installation, this mDP to HDMI adapter connects directly from your Mini DisplayPort video source to the HDMI port on your display. It doesn't need a power source, unlike some converter dongles that require active power and separate video cabling.

Clutter-free installation

At 6ft in length, this adapter cable delivers a compact connection that eliminates excess to ensure a tidy, professional installation. For shorter installations, we also offer a 3 ft mDP to HDMI cable (MDP2HDMM1MW) enabling you to choose the right cable length for your custom installation needs.

The MDP2HDMM2MW is a stylish white adapter that looks great next to your Mac computer, and is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage

  • Achieve astonishing picture quality with support for 4K resolution at 30 Hz
  • Reduce the clutter caused by adapters with a cable that connects directly from your computer to your display
  • Avoid the hassle of power adapters, with a plug-and-play cable adapter that does not require external power

Applications

Connect a Mini DisplayPort computer to an HDMI display at your classroom desk or workstation

Use in your boardroom or office workstations for installations requiring 6 feet of cable

Install in your home workstation to make your DisplayPort computer compatible with your HDMI display

Connect your DP video source to a 4K HDMI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 2000 mm [78.7 in]
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Supported Resolutions 4k x 2K (Ultra HD)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color White
Product Height 15 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 77.4 g [2.7 oz]
Product Width 41 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - mDP to HDMI adapter cable

Certifications

Related Products

Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
MDP2HDMM1MB
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display, using this short cable

€ 21,99 exc VAT
€ 26,61 inc VAT
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White
MDP2HDMM1MW
Mini DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K - White

Eliminate clutter by connecting your Mac® or PC directly to an HDMI display using this short cable

€ 21,99 exc VAT
€ 26,61 inc VAT
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

€ 29,99 exc VAT
€ 36,29 inc VAT
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
DP2HDMM2MB
DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

€ 30,99 exc VAT
€ 37,50 inc VAT
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K
MDP2HDMM2MB
Mini DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC or Mac® directly to an HDMI display

€ 24,99 exc VAT
€ 30,24 inc VAT