StarTech.com

3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – White

Product ID: MDP2DVIMM3W

  • 1x Male Mini DisplayPort connector, 1x Male DVI connector
  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
€ 21,99 EUR exc VAT
€ 26,61 EUR inc VAT

Overview

The MDP2DVIMM3W Mini DisplayPort® to DVI Adapter Cable lets you directly connect your Mini DP video source (Desktop PC, Laptop, Ultrabook etc.) to a DVI monitor, projector, eliminating the expense of having to upgrade to a Mini DisplayPort-capable monitor.

The adapter cable is 3 feet (1 m) in length, and features male-to-male connectors, allowing you to connect your Mini DisplayPort source directly to a DVI display with no additional cabling required. 

Compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt™ I/O port, the adapter supports resolutions up to 1920x1200 (WUXGA).

MDP2DVIMM3W is a passive adapter that requires a dual-mode DisplayPort port (DisplayPort++), meaning that DVI and HDMI signals can also be passed through the port.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Connect a Mini DisplayPort source directly to a DVI monitor or projector, with a single male-male cable

Applications

Connect your existing DVI display device (monitor, projector) to a Mini DisplayPort output device

Ideal for using your DVI monitor as a secondary display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Chipset ID NXP - 3361
Performance
Maximum Cable Length 0.9 m [3 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required from video card or video source for DVI and HDMI® signal pass-through
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 0.9 m [3 ft]
Color White
Product Height 15 mm [0.6 in]
Product Length 914 mm [36 in]
Product Weight 71.2 g [2.5 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 86 g [3 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort® to DVI Adapter

Certifications

Related Products

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

€ 47,99 exc VAT
€ 58,07 inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

€ 38,99 exc VAT
€ 47,18 inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

€ 15,99 exc VAT
€ 19,35 inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

€ 28,99 exc VAT
€ 35,08 inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

€ 28,99 exc VAT
€ 35,08 inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM3B
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – Black

€ 21,99 exc VAT
€ 26,61 inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM10W
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – White

€ 41,99 exc VAT
€ 50,81 inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM6B
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – Black

€ 25,99 exc VAT
€ 31,45 inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM10B
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – Black

€ 36,99 exc VAT
€ 44,76 inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM6W
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – White

€ 25,99 exc VAT
€ 31,45 inc VAT