StarTech.com

mDP to DVI Connectivity Kit - Active Mini DisplayPort to HDMI Converter with 6 ft. HDMI to DVI Cable

Connect your mDP computer directly to a DVI display, using this two-piece kit

Product ID: MDPHDDVIKIT

  • Versatile cable management, with a convenient two-piece solution
  • An easy and hassle-free way to connect your mDP computer to a DVI display with, no software or drivers required
  • Kit includes:
    1x active mDP to HDMI Converter (MDP2HD4KS)
    1x 6 ft. HDMI to DVI Cable (HDMIDVIMM6)
€ 42,99 EUR exc VAT
€ 52,02 EUR inc VAT

Overview

This Mini DisplayPort connectivity kit gives you everything you need to connect your Mini DisplayPort (mDP) computer to your DVI monitor, up to 6 ft. away.

The two-piece kit includes an active mDP to HDMI® converter (MDP2HD4KS), and a 6 ft. HDMI to DVI adapter cable (HDMIDVIMM6), which you can use together to create a seamless mDP to DVI connection.

Active conversion, broader compatibility

Unlike passive video adapters, the Mini DisplayPort to HDMI converter that’s included in this kit provides an active conversion that you can use with any Mini DisplayPort output. It’s perfect for devices that require active adapters, such as the Microsoft® Surface™ Pro docking station, because it delivers an active mDP to DVI connection.

Easy installation, convenient connectivity

This two-piece kit gives you an easy way to connect your mDP devices to a DVI monitor, without having to install any drivers, and also gives you the option to connect an HDMI display instead, using an HDMI cable (sold separately).

The included mDP to HDMI converter is also compatible with Intel® Thunderbolt™ devices that output a DisplayPort video signal.

The MDPHDDVIKIT is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Create a hot-desk solution at your desktop, by connecting your mDP MacBook, Surface Pro or Ultrabook™ to a DVI display

Carry the active mDP to HDMI adapter with your laptop for BYOD office applications

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male Input
1 - HDMI (19 pin) Male Output
Connector B 1 - HDMI (19 pin) Female Input
1 - DVI-D (19 pin) Male Output
Physical Characteristics
Cable Length 1979.3 mm [77.9 in]
Color Black
Product Height 15 mm [0.6 in]
Product Length 1979.3 mm [77.9 in]
Product Weight 185.5 g [6.5 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 255 g [9 oz]
What's in the Box
Included in Package 1 - mDP to HDMI adapter
1 - 6 ft. HDMI to DVI cable

Certifications