StarTech.com

Aluminum Travel A/V Adapter: 4-in-1 USB-C to VGA, DVI, HDMI or mDP - 4K

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

Product ID: CDPVGDVHDMDP

  • 4-in-1 adapter - USB-C to VGA, USB-C to DVI, USB-C to HDMI and USB-C to Mini DisplayPort
  • Maximum portability with built-in magnetic cable manager
  • Astonishing picture quality with support for UHD 4K
View More
  • VESA certified
  • Plug-and-play installation
  • Small footprint
  • Lightweight design
  • Compatible with USB Type-C Thunderbolt™ 3 devices that are capable of outputting a DisplayPort signal
€ 106,99 EUR exc VAT
€ 129,46 EUR inc VAT

Overview

This 4-in-1 travel adapter offers a portable solution for connecting your USB-C computer to a VGA, DVI, HDMI® or Mini DisplayPort display.

The multiport adapter used to connect a MacBook to an external display

The travel adapter is VESA certified to ensure compatibility with your DP alt mode computer. DP alt mode means your computer can pass a DisplayPort video signal through the USB-C port.

Stylish connectivity for your MacBook with USB-C

This travel adapter has been constructed with a sturdy aluminum housing and a built-in white USB-C cable. The adapter looks great and works well with any device that supports USB-C DP alt mode.

The multiport adapter connected to a MacBook

All-in-one video connectivity, with travel in mind

Instead of filling your laptop bag with different converters for different displays, this 4-in-1 adapter gives you all the video outputs you'll need. With VGA, DVI, HDMI and Mini DisplayPort outputs, this adapter lets you connect from your laptop's USB Type-C port to any boardroom or classroom display, without the inconvenience of carrying a separate adapter for each display type.

With support for multiple video outputs and a small-footprint design, this adapter is the ideal plug-and-play solution for travel or BYOD (Bring Your Own Device) applications around the office.

“The

Innovative, built-in cable manager

The adapter features a built-in magnetic fastener, for cable management. The magnet helps guide the breakout cable into place for quick and secure storage while traveling, ensuring the adapter is neatly stored in your travel bag.

Astonishing picture quality

The HDMI and Mini DisplayPort outputs on this travel adapter support Ultra HD 4K resolutions providing four times the picture quality of high-definition 1080p. The HDMI and mDP outputs are also backward compatible with lower resolutions, such as 1080p and 720p, so the adapter is also perfect for your legacy video equipment. The VGA and DVI outputs also support a high-definition maximum resolutions of up to 1920 x 1200 so you can still enjoy excellent video quality.

The travel adapter is compatible with USB Type C Intel® Thunderbolt™ 3 devices that are capable of outputting a DisplayPort signal.

The CDPVGDVHDMDP is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Note: Your USB-C equipped device must support video to work with this adapter.

Applications

Keep the adapter with you while traveling, to connect to virtually any display

Connect your BYOD MacBook to a provided VGA, DVI, HDMI or mDP display at work

Connect a VGA, DVI, HDMI or Mini DisplayPort monitor to your MacBook, to use as a secondary monitor

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB Type-C
AV Output HDMI
DVI-D
VGA
Mini-DisplayPort
Chipset ID Cypress - CYPD1120
Cypress - CY7C65210
Parade - PS8348B
Parade - PS171
Performance
Audio Specifications HDMI and mDP output - 7.1 surround sound
General Specifications Only one video output is supported on the video adapter at a time. If multiple connections are made, only one of the outputs will function.
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
Supported Resolutions Max HDMI output: 3840 x 2160 @ 30Hz

Max mDP output: 3840 x 2160 @ 60Hz

HDMI and mDP output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
HDMI 1.4
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 40%-50%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 110 mm [4.3 in]
Color Silver
Product Height 15 mm [0.6 in]
Product Length 105 mm [4.1 in]
Product Weight 108 g [3.8 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

€ 82,99 exc VAT
€ 100,42 inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter
MDP2VGDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

€ 61,99 exc VAT
€ 75,01 inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

€ 35,99 exc VAT
€ 43,55 inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

€ 61,99 exc VAT
€ 75,01 inc VAT
Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter
MDP2HDVGA
Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

€ 35,99 exc VAT
€ 43,55 inc VAT
Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White
MDP2HDVGAW
Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

€ 32,99 exc VAT
€ 39,92 inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

€ 61,99 exc VAT
€ 75,01 inc VAT
Travel A/V adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

€ 32,99 exc VAT
€ 39,92 inc VAT

Accessories