StarTech.com

USB OTG Adapter Cable for Samsung Galaxy Tab

Turn your Samsung Galaxy Tab™ into a USB host and connect USB devices (thumb drives, mice, keyboards…etc.)

Product ID: SDCOTG

  • Support for USB OTG (On-the-Go) capable devices
  • 1x Samsung 30-pin Dock connector
  • 1x USB ‘A’ female connector port
  • Durable construction
€ 1,99 EUR exc VAT
€ 2,41 EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Cable Shield Material Aluminum-Mylar Foil with Drain
Connector Plating Nickel
Connector(s)
Connector A 1 - Samsung (30 Pin) Connector Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 8 g [0.3 oz]
Wire Gauge 26/28 AWG
Packaging Information
Package Height 5 mm [0.2 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 14 g [0.5 oz]
What's in the Box
Included in Package 1 - 6in Samsung to USB OTG Adapter M/F

Certifications

Related Products

5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

€ 4,99 exc VAT
€ 6,04 inc VAT