StarTech.com

Adjustable Laptop Stand - Heavy Duty - 3 Height Settings

Ergonomic Laptop Riser | Steel & Aluminum | Tilted

Product ID: LTSTND

  • Ergonomic stand raises your laptop off your desk, with tilted angle for comfortable viewing
  • Height adjustable with three settings, raising the legs: 7.3”, 8.3”, or 9.3” (18.5 cm, 21 cm, or 23.5 cm)
  • Heavy-duty steel platform (2.5 mm thick) and aluminum legs provide a stable platform, with weight capacity of 22lb. (10 kg)
View More
  • Large platform (14.1” x 9.8” / 35.7 cm x 25 cm) supports most laptop sizes including 17”
  • Raised lip (0.5” / 12.7 mm high) on front edge helps prevent your laptop from sliding off
€ 79,99 EUR exc VAT
€ 96,79 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Performance
Adjustable Height of Legs 7.3”, 8.3”, or 9.3” (18.5 cm, 21 cm, or 23.5 cm)
Height Adjustment Yes
Weight Capacity of Work Surface 20 kg [44.2 lb]
Physical Characteristics
Color Black & Silver
Material Steel and Aluminum
Product Height 185 mm [7.3 in]
Product Length 318 mm [12.5 in]
Product Width 357 mm [14.1 in]
Weight of Product 3150 g [111.2 oz]
Packaging Information
Package Height 95.000
Package Length 420.000
Package Width 337.000
Shipping (Package) Weight 3.8 kg [8.3 lb]
What's in the Box
Included in Package 1 - Top Plate
2 - Upper Legs
2 - Lower Legs
4 - Nuts
2 - Height Adjustment Knobs
1 - Wrench
1 - Quick-Start Guide

Certifications