StarTech.com

Single-Monitor Desk Mount - Height Adjustable - Steel

VESA Monitor Mount | Desk/Grommet Mount | For up to 34” Monitors

Product ID: ARMPIVOT

  • Mount a VESA (75x75, 100x100) compatible display 12" to 34", flat screen, curved or ultrawide, with a max weight of 30.9 lb. (14 kg)
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 17.8"/45.2 cm).
  • Adjustable monitor arm with several position/viewing angle adjustments
View More
  • Tilts +90/-15 degrees for optimal viewing
  • 360° rotation around the support post
€ 94,99 EUR exc VAT
€ 114,94 EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Mounting Options Desk & Grommet Clamp
Mounting Surface Thickness Desk Clamp: Table Thickness 0.78 - 3.93 in. (20 - 100 mm)
Grommet Clamp: Table Thickness 0.78 - 1.96 in. (20 - 50 mm)
Grommet Mount Hole Size: 0.39 - 2.36 in. (10 - 60 mm)
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt +90° / -15°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment Yes
Maximum Display Size 34"
Swivel / Pivot 360° around the support post
Weight Capacity (Per Display) 14 kg [30.9 lb]
Special Notes / Requirements
Note This mount supports monitors up to 34”, including flat screen, curved and ultrawide displays, with a max weight of 30.9 lb. (14 kg). If you choose to use an ultrawide display in portrait position, the mount supports ultrawide displays with a max width of 20" (50.8 cm).
Physical Characteristics
Color Silver
Enclosure Type Steel and Plastic
Product Height 0 mm [0 in]
Product Length 0 mm [0 in]
Product Width 0 mm [0 in]
Weight of Product 2 kg [4.4 lb]
Packaging Information
Package Height 13.2 cm [5.2 in]
Package Length 14.5 cm [5.7 in]
Package Width 54.8 cm [21.6 in]
Shipping (Package) Weight 2.6 kg [5.7 lb]
What's in the Box
Included in Package 1 - Support Post
1 - Monitor Mount
1 - Large C Clamp
1 - Small C Clamp
1 - Hand Screw
1 - Pressure Plate
4 - Thumb Screws
4 - M6x12mm Phillips Screws
4 - M5x14mm Hex Screws
1 - M4x15mm Phillips Screw
1 - Male Round Washer
1 - Female Round Washer
1 - Cable Clip
1 - EVA Cushion
1 - M3 (2.5mm) Allen Wrench
1 - Instruction Manual

Certifications

Related Products

Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating
ARMUNONB
Desk-Mount Monitor Arm with Laptop Stand - Full Motion - Articulating

Raise your laptop and monitor off your desk, to create a dual-display workspace and increase productivity

€ 163,99 exc VAT
€ 198,43 inc VAT
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel
ARMSLIM
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Slim Profile | For up to 34" Monitors

€ 174,99 exc VAT
€ 211,74 inc VAT
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel
ARMPIVOTE
Single Desk-Mount Monitor Arm - Full Motion Articulating - Steel

VESA Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 34" Monitors

€ 98,99 exc VAT
€ 119,78 inc VAT
Single Monitor Stand - Adjustable - Steel - Silver
ARMPIVSTND
Single Monitor Stand - Adjustable - Steel - Silver

VESA Monitor Mount | Works with iMac / Apple Cinema / Thunderbolt Displays | Up to 34" Monitors

€ 145,99 exc VAT
€ 176,65 inc VAT

Accessories