StarTech.com
New

Monitor Riser Stand - Steel and Aluminum - Height Adjustable

Monitor Shelf for Desk | For Up to 32" Monitor

Product ID: MONSTND

  • Help prevent neck strain by raising your monitor to a comfortable viewing height
  • Height adjustable with three heights, to raise your monitor 4.9", 5.9" or 6.9" (12.5, 15 or 17.5 cm) off the desk
  • Supports computer monitor up to 32" with weight capacity up to 22 lb. (10 kg)
View More
  • Monitor stand riser with 16" x 10.5" (41 cm x 27 cm) surface area fits easily on your desk
  • Protect your work surface from scratches and scuffs with the non-skid rubber feet
€ 73,99 EUR exc VAT
€ 89,53 EUR inc VAT

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management Yes
Wallmountable No
Performance
Height Adjustment Yes
Maximum Display Size 32in
Maximum Height 175 mm [6.9 in]
Minimum Height 125 mm [4.9 in]
Weight Capacity (Per Display) 10 kg [22.1 lb]
Physical Characteristics
Color Black & Silver
Enclosure Type Aluminum
Product Height 12.5 cm [4.9 in]
Product Length 40.5 cm [15.9 in]
Product Width 30.5 cm [12 in]
Weight of Product 3.3 kg [7.2 lb]
Packaging Information
Package Height 80 mm [3.1 in]
Package Length 460 mm [18.1 in]
Package Width 350 mm [13.8 in]
Shipping (Package) Weight 3750 g [132.4 oz]
What's in the Box
Included in Package 1 - Top Plate
2 - Upper Legs
2 - Lower Legs
2 - Height-Adjustment Screws
4 - M6x10 mm Screws
1 - 4 mm Hex Key
1 - Quick-Start Guide

Certifications