Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Triple-Monitor Desktop Stand - Articulating

Product ID: ARMBARTRIO

Increase productivity and free up space by mounting three monitors to this desktop stand

Features
  • Free-standing monitor stand supports three monitors up to 27” (686 mm) in size and 17.6 lb. (8 kg) in weight

  • Solid-steel base and heavy-duty steel construction offer optimum support

  • Adjustable height up to 17.7” (450 mm)

More Features . . .
  • Articulating arms make it easy to adjust the position of your monitors

  • Micro-adjustment enables level viewing of three monitors

  • 360° rotation, + 45° / -45° swivel and + 45° / -45° tilt to adjust to the ideal viewing angle

  • Supports VESA mount compliant monitors: 75x75, 100x100

  • Integrated cable management

Prices may be lower from Resellers:

DISCBE
INGBE
Available in
€ 308,99 EUR exc VAT
€ 373,88 inc VAT

ID: ARMBARTRIO

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This free-standing triple-monitor stand saves you valuable desk space and helps you create a more comfortable and ergonomic work area.  Constructed of high-grade steel, the sturdy monitor stand suspends up to three monitors above your desk or other work surface. 

ARMBARTRIO with three monitors

Work more comfortably and be more productive

Clear up your desk surface while creating an ergonomic workspace.  This computer monitor stand enhances your efficiency and productivity, by supporting three displays 13” to 27” (330 to 686 mm) in size and 17.6 lb. (8 kg) in weight per monitor. It's ideal for offices, control rooms, banking, real estate and other real-time environments where multi-monitor workstations are essential to productivity. 

Adjust your monitors to the ideal position with the articulating arms. Easily rotate up to 360°, tilt up to 45° up or down and swivel + 45° / -45° to adjust your screen position. The structure allows smooth, effortless rotating and positioning for any direction, making it easy to reduce glare and find the ideal viewing angle. The micro-adjustment features enable level alignment of your three monitors. You can also adjust the height of your monitors along the vertical pole, with maximum height adjustment of 17.7” (450 mm), to reduce neck and eye strain.

Rugged steel construction

The heavy-duty steel monitor stand holds your monitors securely and provides long-lasting performance, and features a solid steel base. The surface finish features a powder coating to help resist scratches.

Easy installation

The monitor stand is designed for easy installation on your desk, table or other work surface. For easier mounting, the VESA mount features notches that let you pre-set the mounting screw, then slide the monitor into place and tighten the screw. To help keep your work area free of clutter, the monitor stand also features cable clips that keep your cables neatly out of sight.

The ARMBARTRIO is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications
  • Create a more ergonomic work space in an office environment or your home office
  • Increase your productivity by utilizing three monitors, ideal for control rooms, financial services, real estate and other real-time environments
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 3
Cable Management Yes
VESA Hole Pattern(s) 100x100 mm
75x75 mm
Wallmountable No
Performance
Display Rotation 360°
Height Adjustment Yes
Maximum Display Size 27in
Maximum Height 450 mm [17.7 in]
Minimum Display Size 13"
Swivel / Pivot + 45° / -45°
Tilt + 45° / - 45°
Weight Capacity (Per Display) 8 kg [17.7 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 495 mm [19.5 in]
Product Length 1425 mm [56.1 in]
Product Weight 7 kg [15.4 lb]
Product Width 350 mm [13.8 in]
Packaging Information
Shipping (Package) Weight 7.9 kg [17.4 lb]
What's in the Box
Included in Package 1 - baseplate
1 - crossbar
1 - pole
1 - VESA monitor mount
6 - cable-management clips
1 - cable-management collar
1 - base collar
1 - 3 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
12 - M4x12 mm screws
12 - M5x12 mm screws
12 - washers
1 - instruction manual
Desk-Mount Triple Monitor Arm - Articulating
ARMTRIO

Desk-Mount Triple Monitor Arm - Articulating

Save desk space by mounting three displays, with articulating arms to create a surround effect

€ 308,99 exc VAT
€ 373,88 inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.