StarTech.com

HDMI Over IP Extender - 1080p

Broadcast your computer screen to a remote display over your network, with remote USB console control

Product ID: IPUSB2HD3

  • Collaborate with co-workers by using your network to easily switch between devices shown on a shared display
  • Share video with a wireless or wired LAN connection using any Windows computer on your network
  • Control the video-over-IP adapter, using the included software
View More
  • Built-in 2-port USB hub
  • Supports resolutions up to 1080p
318,99 € EUR exc VAT
344,51 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Chipset ID DisplayLink - DL-195
Daisy-Chain No
Ports 1
Performance
Audio Specifications Two channel stereo audio supported
General Specifications This USB video adapter uses a DisplayLink family chipset. If you’re connecting this device to a computer along with additional USB video adapters or docking stations, please avoid using devices with a Trigger or Fresco family chipset.
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate USB - 480Mbps
Ethernet - 1000Mbps
Maximum Digital Resolutions 1920x1080
Supported Resolutions Widescreen (16/32 bit):
1920x1200, 1920x1080, 1680x1050, 1600x900, 1440x900, 1360x768, 1280x800, 1280x768, 1280x720

Standard(16/32 bit):
1600x1200, 1400x1050, 1280x1024, 1280x960, 1152x864, 1024x768, 800x600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Output
2 - USB Type-A (4 pin) USB 2.0 Female
Connector B 1 - USB B (4 pin) Female
1 - RJ-45 Female
Software
OS Compatibility Windows® 10, 8.1, 8, 7, Vista, XP
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 10.2 cm [4 in]
Product Width 74 mm [2.9 in]
Weight of Product 304 g [10.7 oz]
Packaging Information
Package Height 66 mm [2.6 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 702 g [24.8 oz]
What's in the Box
Included in Package 1 - HDMI over IP extender
1 - USB cable
1 - CAT5 cable
1 - universal power adapter (NA, EU, UK, ANZ)
1 - mounting bracket
1 - mounting screw kit
1 - rubber foot set
1 - quick start guide

Compatibility

View full OS compatibility
Windows® 10, 8.1, 8, 7, Vista, XP

Certifications

Related Products

VGA-Over-IP Extender - 1920 x 1200
IPUSB2VGA2
VGA-Over-IP Extender - 1920 x 1200

Broadcast your computer screen to a remote display over your network, with remote USB console control

381,99 € exc VAT
412,55 € inc VAT

Accessories