StarTech.com

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter – Powered by USB or Power Adapter – 4K 30Hz

Split an HDMI audio/video source to two separate HDMI Displays, with support for HDMI 4K, and Power through a nearby USB port.

Product ID: ST122HD4KU

  • Supports Ultra HD video resolutions up to 4K @ 30Hz
  • USB-powered, includes optional power adapter
  • Built-in HDMI source cable
View More
  • Supports 3D video
  • Support for 7.1 surround sound audio
  • 2x HDMI outputs
  • Small footprint
70,99 € EUR exc VAT
76,67 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 1.4
Ports 2
Performance
Audio Specifications 7.1 Surround sound
Maximum Digital Resolutions 4K @ 30 Hz
Supported Resolutions 3840x2160 (4K)
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 2 - HDMI (19 pin) Female
Power
Input Current 0.5 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Color Black
Product Height 1.8 cm [0.7 in]
Product Length 62 cm [24.4 in]
Product Width 50 mm [2 in]
Weight of Product 78 g [2.8 oz]
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 15.6 cm [6.1 in]
Package Width 23 cm [9.1 in]
Shipping (Package) Weight 396 g [14 oz]
What's in the Box
Included in Package 1 - HDMI splitter
1 - universal power adapter (NA/EU/UK/AU)
1 - USB power cable
1 - instruction manual

Certifications

Related Products

4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST122HD4K
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

78,99 € exc VAT
85,31 € inc VAT
2 Port HDMI Video Splitter with Audio - USB Powered
ST122HDMILE
2 Port HDMI Video Splitter with Audio - USB Powered

Split an HDMI® source with accompanying audio to 2 displays

67,99 € exc VAT
73,43 € inc VAT
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST124HD4K
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

107,99 € exc VAT
116,63 € inc VAT

Accessories