StarTech.com

2 Port HDMI Video Splitter with Audio - USB Powered

Split an HDMI® source with accompanying audio to 2 displays

Product ID: ST122HDMILE

  • Splits an HDMI® source to 2 outputs, without signal loss
  • Integrated signal amplifier - situate displays up to 45ft(15m) away
  • Supports a wide range of HDTV resolutions, from 480p to 1080p
View More
  • USB-powered - no wall outlet or bulky power supply required
  • High Speed HDMI® and HDCP 1.1 compliant
  • Compact design
67,99 € EUR exc VAT
73,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
AV Input HDMI
AV Output HDMI
Daisy-Chain Yes
Industry Standards High Speed HDMI®, HDCP
Ports 2
Performance
Maximum Cable Length 15 m [49.2 ft]
Supported Resolutions 480p, 480i, 720p, 1080i, 1080p
1600x1200(UXGA)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 2 - HDMI (19 pin) Female
Special Notes / Requirements
System and Cable Requirements An HDMI source (desktop / laptop) with a USB port for powering ST122LE.
Indicators
LED Indicators 1 - Power
Power
Input Current 500mA
Input Voltage 5 DC
Power Source USB-Powered
Environmental
Humidity 0~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 280 mm [11 in]
Color Black
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 75 mm [3 in]
Product Width 50 mm [2 in]
Weight of Product 76 g [2.7 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 219 g [7.7 oz]
What's in the Box
Included in Package 1 - HDMI Splitter
1 - 24" USB Power cable
1 - Instruction Manual

Certifications

Accessories