StarTech.com

Conference Table Connectivity Box for A/V - 4K

Interconnect Box | HDMI®, VGA and DisplayPort Inputs | HDMI Output

Product ID: BOX4HDECP2

  • Easily collaborate by connecting your HDMI, VGA or DisplayPort laptop to your conference room’s HDMI display, from a single access point
  • Charge your phone or tablet, with three accessible USB charge ports
  • Add style and technological sophistication to your conference room or auditorium by building an A/V connectivity box into your table with a pop-up panel that hides ports when they’re not in use
View More
  • Provide secure, wired network connectivity in your boardroom table with Ethernet pass-through
  • Quickly switch between which laptop screen is shared with automatic A/V switching
  • TAA compliant
464,99 € EUR exc VAT
502,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input VGA
3.5 mm Audio
HDMI
DisplayPort
AV Output HDMI
USB Pass-Through No
Performance
Aspect Ratio 16:9
Maximum Analog Resolutions 1920 x 1200 60Hz
Maximum Cable Length 15.2 m [50 ft]
Maximum Digital Resolutions 3840x2160 (4K) 30Hz
Supported Resolutions 3840x2160 (4K) 30Hz (HDMI and DP Inputs Only)
2560x1600 60Hz (HDMI and DP Inputs Only)
1920x1200 60Hz (Maximum VGA Input)
1920x1080 (1080p) 60Hz
1280x720 (720p) 60Hz

**Lower resolutions and refresh rates, not stated but below the maximum, may also be supported
Video Revision HDMI 1.4
DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - RJ-45 Female
3 - USB Type-A (4 pin) USB 2.0 Female
1 - DisplayPort (20 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Output
1 - RJ-45 Female
Special Notes / Requirements
Note VGA (Input) to HDMI (Output) - HDMI Output Port is Active
DisplayPort (Input) to HDMI (Output) - HDMI Output Port is Active
HDMI (Input) to HDMI (Output) - HDMI Output Port is Passive
Power
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Environmental
Humidity 10% to 85% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Silver
Product Height 9.8 cm [3.9 in]
Product Length 17 cm [6.7 in]
Product Width 10 cm [3.9 in]
Weight of Product 1.7 kg [3.8 lb]
Packaging Information
Package Height 9.8 cm [3.9 in]
Package Length 17 cm [6.7 in]
Package Width 100 mm [3.9 in]
Shipping (Package) Weight 1.8 kg [4 lb]
What's in the Box
Included in Package 1 - conference table box
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - die cut outline
2 - mounting brackets
1 - cable tie bracket
2 - cable tie bracket screws
1 - quick-start guide

Certifications

Accessories