StarTech.com
New

DisplayPort to HDMI VGA Adapter - 4K 60Hz

2-in-1 Video Adapter | Mac & Windows® | HDR

Product ID: DP2VGAHD20

  • Maximize your laptop’s video compatibility with a 2-in-1 adapter: DisplayPort™ to HDMI® or VGA
  • Astonishing picture quality with UHD video resolutions up to 4K 60Hz
  • Supports HDR for expanded contrast ratio and color accuracy
  • Compact, lightweight adapter that you can easily carry in your laptop bag
44,99 € EUR exc VAT
48,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input DisplayPort - 1.2
AV Output HDMI
VGA
Chipset ID ITE Tech - IT6564
Performance
Audio Specifications DisplayPort - 7.1 Channel Audio
VGA: No Audio Support
Supported Resolutions DisplayPort: 3840x2160 (4K) / 60Hz
VGA: 1920x1080 / 60Hz
Video Revision HDMI 2.0
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note To achieve HDR, your DisplayPort port must support DisplayPort 1.4 and your display must support HDMI 2.0b
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 15.000
Product Length 23.2 cm [9.1 in]
Product Width 60.000
Weight of Product 39.000
Packaging Information
Package Height 20.000
Package Length 177.000
Package Width 80.000
Shipping (Package) Weight 59.000
What's in the Box
Included in Package 1 - DisplayPort to HDMI and VGA Adapter

Certifications

Related Products

Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
35,63 € inc VAT
Mini DisplayPort to HDMI VGA Adapter - 4K 60Hz
New
MDP2VGAHD20
Mini DisplayPort to HDMI VGA Adapter - 4K 60Hz

2-in-1 Video Converter | Thunderbolt 2™ Compatible | Mac & Windows® | HDR

44,99 € exc VAT
48,59 € inc VAT
USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey
CDP2HDVGA
USB-C to VGA and HDMI Adapter - 2-in-1 - 4K 30Hz - Space Grey

USB-C™ Multiport Adapter| Aluminum | 6" (15.24 cm) Built-In Cable

61,99 € exc VAT
66,95 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
66,95 € inc VAT

Accessories